80D0:14 RMS Current Warning Threshold

User definition of their own warning threshold. If the measured current is greater than the selected threshold, the diagnosis "RMS Current Warning"(6pp1:02) will be true.

Description

Value

Index

0x80D0 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

0.0

Default

7.0

Max. Value

200.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All