80CF:1A Peak Current Error Threshold

Peak current limit in ampere of the fuse, to protect the fuse. If the actual current is greater than the "Peak Current Error Threshold", the module will intervene and open the relay. The diagnosis "Fuse Utilization Error"(6pp1:07) will be set to true.

Description

Value

Index

0x80CF (Device)

Subindex

0x1A

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

100.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All