80CF:18 Fuse Utilization Current Threshold

Limit of i²t of the fuse, to protect the fuse. If the i²t is greater than the "Fuse Utilization Current Threshold", the module will intervene and open the relay. The diagnosis "Fuse Utilization Error"(6pp1:07) will be set to true.

Description

Value

Index

0x80CF (Device)

Subindex

0x18

Datatype

REAL32

Min. Value

0.0

Default

144.0

Max. Value

10000.0

Unit

A^2

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All