80CF:16 Dead Time Relay Enable Coil

Characteristic dead time of relay while setting the coil under voltage

Description

Value

Index

0x80CF (Device)

Subindex

0x16

Datatype

UINT16

Min. Value

0

Default

6300 (0x189C)

Max. Value

65535 (0xFFFF)

Unit

µs

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All