80C0:17 Peak Current Error Threshold

User definition of their own peak current error threshold. If the measured peak current is greater than the selected setting "Peak Current Error Threshold"(6pp1:06), the diagnosis "Peak Current Error"(6pp1:05) will be true. If "Peak Current User Protection Enable"(8pp1:04) is enabled, the user peak current protection will intervene and open the relay, as soon as the measured peak current is greater than the selected "Peak Current Error Threshold"(8pp0:06).

Description

Value

Index

0x80C0 (Device)

Subindex

0x17

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

2000.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All