8010:12 Filter Time
Enable and select the desired filter time
Description |
Value |
---|---|
Index |
0x8010 (Device) |
Subindex |
0x12 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
500µs (500) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
100000 (0x000186A0) |
100ms |
50000 (0x0000C350) |
50ms |
25000 (0x000061A8) |
25ms |
10000 (0x00002710) |
10ms |
3000 (0x00000BB8) |
3ms |
1000 (0x000003E8) |
1ms |
500 (0x000001F4) |
500µs |