60F0:02 Error
"Error" is set when: - The electronic fuse tripped despite the auto retry sequence - A watchdog error has occurred The error can be reseted by generation a rising edge at the "Reset" bit.
Description |
Value |
---|---|
Index |
0x60F0 (Device) |
Subindex |
0x02 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |