CoE Objects

Index 0x1000 | Device type

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1000:0

Device type

 

uint32_t

RO

0x00001389 (5001dez)

Index 0x1008 | Device name

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1008:0

Device name

 

STRING

RO

"MO3004-2255-1112"

Index 0x1009 | Hardware version

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

 

STRING

RO

""

Index 0x100A | Software version

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

100A:0

Software version

 

STRING

RO

"00"

Index 0x100B | Bootloader version

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

100B:0

Bootloader version

 

STRING

RO

"N/A"

Index 0x1011 | Restore default parameters

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

 

uint8_t

RO

0x01 (1dez)

1011:01

SubIndex 001

 

uint32_t

RW

0x00000000 (0dez)

Index 0x1018 | Identity

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1018:0

Identity

 

uint8_t

RO

0x04 (4dez)

1018:01

Vendor ID

 

uint32_t

RO

0x00000002 (2dez)

1018:02

Product code

 

uint32_t

RO

0x8131472B (2167490347dez)

1018:03

Revision

 

uint32_t

RO

0x00000000 (0dez)

1018:04

Serial number

 

uint32_t

RO

0x00000000 (0dez)

Index 0x10E2 | Manufacturer-specific Identification Code

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

10E2:0

Manufacturer-specific Identification Code

 

uint8_t

RO

0x01 (1dez)

10E2:01

SubIndex 001

 

STRING

RO

""

Index 0x10F0 | Backup parameter handling

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

 

uint8_t

RO

0x01 (1dez)

10F0:01

Checksum

 

uint32_t

RO

0x00000000 (0dez)

Index 0x10F3 | Diagnosis History

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

10F3:0

Diagnosis History

 

uint8_t

RO

0x15 (21dez)

10F3:01

Maximum Messages

 

uint8_t

RO

0x00 (0dez)

10F3:02

Newest Message

 

uint8_t

RO

0x00 (0dez)

10F3:03

Newest Acknowledged Message

 

uint8_t

RW

0x00 (0dez)

10F3:04

New Messages Available

 

BOOLEAN

RO

0x00 (0dez)

10F3:05

Flags

 

uint16_t

RW

0x0000 (0dez)

10F3:06

Diagnosis Message 001

 

OCTET-STRING[24]

RO

{0}

10F3:07

Diagnosis Message 002

 

OCTET-STRING[24]

RO

{0}

10F3:08

Diagnosis Message 003

 

OCTET-STRING[24]

RO

{0}

10F3:09

Diagnosis Message 004

 

OCTET-STRING[24]

RO

{0}

10F3:0A

Diagnosis Message 005

 

OCTET-STRING[24]

RO

{0}

10F3:0B

Diagnosis Message 006

 

OCTET-STRING[24]

RO

{0}

10F3:0C

Diagnosis Message 007

 

OCTET-STRING[24]

RO

{0}

10F3:0D

Diagnosis Message 008

 

OCTET-STRING[24]

RO

{0}

10F3:0E

Diagnosis Message 009

 

OCTET-STRING[24]

RO

{0}

10F3:0F

Diagnosis Message 010

 

OCTET-STRING[24]

RO

{0}

10F3:10

Diagnosis Message 011

 

OCTET-STRING[24]

RO

{0}

10F3:11

Diagnosis Message 012

 

OCTET-STRING[24]

RO

{0}

10F3:12

Diagnosis Message 013

 

OCTET-STRING[24]

RO

{0}

10F3:13

Diagnosis Message 014

 

OCTET-STRING[24]

RO

{0}

10F3:14

Diagnosis Message 015

 

OCTET-STRING[24]

RO

{0}

10F3:15

Diagnosis Message 016

 

OCTET-STRING[24]

RO

{0}

Index 0x10F8 | Timestamp Object

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

10F8:0

Timestamp Object

Unit: ns

uint64_t

RO

0x0000000000000000 (0dez)

Index 0x1C00 | Sync manager type

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

 

uint8_t

RO

0x04 (4dez)

1C00:01

SubIndex 001

 

uint8_t

RO

0x01 (1dez)

1C00:02

SubIndex 002

 

uint8_t

RO

0x02 (2dez)

1C00:03

SubIndex 003

 

uint8_t

RO

0x03 (3dez)

1C00:04

SubIndex 004

 

uint8_t

RO

0x04 (4dez)

Index 0x1C12 | RxPDO assign

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

 

uint8_t

RW

0x00 (0dez)

1C12:01

Subindex 001

 

uint16_t

RW

0x1660 (5728dez)

1C12:02

Subindex 002

 

uint16_t

RW

0x0000 (0dez)

1C12:03

Subindex 003

 

uint16_t

RW

0x0000 (0dez)

1C12:04

Subindex 004

 

uint16_t

RW

0x0000 (0dez)

1C12:05

Subindex 005

 

uint16_t

RW

0x0000 (0dez)

1C12:06

Subindex 006

 

uint16_t

RW

0x0000 (0dez)

1C12:07

Subindex 007

 

uint16_t

RW

0x0000 (0dez)

1C12:08

Subindex 008

 

uint16_t

RW

0x0000 (0dez)

1C12:09

Subindex 009

 

uint16_t

RW

0x0000 (0dez)

Index 0x1C13 | TxPDO assign

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

 

uint8_t

RW

0x00 (0dez)

1C13:01

Subindex 001

 

uint16_t

RW

0x1A02 (6658dez)

1C13:02

Subindex 002

 

uint16_t

RW

0x1A12 (6674dez)

1C13:03

Subindex 003

 

uint16_t

RW

0x1A22 (6690dez)

1C13:04

Subindex 004

 

uint16_t

RW

0x1A32 (6706dez)

1C13:05

Subindex 005

 

uint16_t

RW

0x1A60 (6752dez)

1C13:06

Subindex 006

 

uint16_t

RW

0x0000 (0dez)

1C13:07

Subindex 007

 

uint16_t

RW

0x0000 (0dez)

1C13:08

Subindex 008

 

uint16_t

RW

0x0000 (0dez)

1C13:09

Subindex 009

 

uint16_t

RW

0x0000 (0dez)

1C13:0A

Subindex 010

 

uint16_t

RW

0x0000 (0dez)

1C13:0B

Subindex 011

 

uint16_t

RW

0x0000 (0dez)

Index 0x1C32 | SM output parameter

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

 

uint8_t

RO

0x20 (32dez)

1C32:01

Sync mode

 

uint16_t

RW

0x0000 (0dez)

1C32:02

Cycle time

 

uint32_t

RW

0x000F4240 (1000000dez)

1C32:03

Shift time

 

uint32_t

RO

0x00000000 (0dez)

1C32:04

Sync modes supported

 

uint16_t

RO

0x0003 (3dez)

1C32:05

Minimum cycle time

 

uint32_t

RO

0x000186A0 (100000dez)

1C32:06

Calc and copy time

 

uint32_t

RO

0x00000000 (0dez)

1C32:09

Maximum delay time

 

uint32_t

RO

0x00000000 (0dez)

1C32:0B

SM event missed counter

 

uint16_t

RO

0x0000 (0dez)

1C32:0C

Cycle exceeded counter

 

uint16_t

RO

0x0000 (0dez)

1C32:0D

Shift too short counter

 

uint16_t

RO

0x0000 (0dez)

1C32:20

Sync error

 

BOOLEAN

RO

0x00 (0dez)

Index 0x1C33 | SM input parameter

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

 

uint8_t

RO

0x20 (32dez)

1C33:01

Sync mode

 

uint16_t

RW

0x0000 (0dez)

1C33:02

Cycle time

 

uint32_t

RW

0x000F4240 (1000000dez)

1C33:03

Shift time

 

uint32_t

RO

0x00000000 (0dez)

1C33:04

Sync modes supported

 

uint16_t

RO

0x0003 (3dez)

1C33:05

Minimum cycle time

 

uint32_t

RO

0x000186A0 (100000dez)

1C33:06

Calc and copy time

 

uint32_t

RO

0x00000000 (0dez)

1C33:07

Minimum delay time

 

uint32_t

RO

0x00000000 (0dez)

1C33:09

Maximum delay time

 

uint32_t

RO

0x00000000 (0dez)

1C33:0B

SM event missed counter

 

uint16_t

RO

0x0000 (0dez)

1C33:0C

Cycle exceeded counter

 

uint16_t

RO

0x0000 (0dez)

1C33:0D

Shift too short counter

 

uint16_t

RO

0x0000 (0dez)

1C33:20

Sync error

 

BOOLEAN

RO

0x00 (0dez)

Index 0x6000 | AI Inputs Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6000:0

AI Inputs Ch.1

 

uint8_t

RO

0x14 (20dez)

6000:01

Underrange

Bit set when lower value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6000:02

Overrange

Bit set when upper value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6000:03

Limit 1

1: Value smaller than Limit1
2: Value greater than Limit1
3: Value equal Limit 1

BIT2

RO

0x00 (0dez)

6000:05

Limit 2

1: Value smaller than Limit 2
2: Value greater than Limit 2
3: Value equal Limit 2

BIT2

RO

0x00 (0dez)

6000:07

Error

data invalid

BOOLEAN

RO

0x00 (0dez)

6000:09

Steady State

Value is in for the steady state time in the staedy state window. The values are defined in the advanced settings

BOOLEAN

RO

0x00 (0dez)

6000:0C

Tare Active

0: no tare, tare in progress starts with falling edge
1: tare valid

BOOLEAN

RO

0x00 (0dez)

6000:0D

Warning

Is set when Low or High Range Warning exceeded. The Range can be defined in the advanced settings.

BOOLEAN

RO

0x00 (0dez)

6000:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dez)

6000:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dez)

6000:11

Value

Analog input value

int16_t

RO

0x0000 (0dez)

6000:13

Value (Real32)

Analog input value (Real32)

float

RO

0

6000:14

Input Cycle Counter

Counts every evaluated analog sample

uint16_t

RO

0x0000 (0dez)

Index 0x6010 | AI Inputs Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6010:0

AI Inputs Ch.2

 

uint8_t

RO

0x14 (20dez)

6010:01

Underrange

Bit set when lower value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6010:02

Overrange

Bit set when upper value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6010:03

Limit 1

1: Value smaller than Limit1
2: Value greater than Limit1
3: Value equal Limit 1

BIT2

RO

0x00 (0dez)

6010:05

Limit 2

1: Value smaller than Limit 2
2: Value greater than Limit 2
3: Value equal Limit 2

BIT2

RO

0x00 (0dez)

6010:07

Error

data invalid

BOOLEAN

RO

0x00 (0dez)

6010:09

Steady State

Value is in for the steady state time in the staedy state window. The values are defined in the advanced settings

BOOLEAN

RO

0x00 (0dez)

6010:0C

Tare Active

0: no tare, tare in progress starts with falling edge
1: tare valid

BOOLEAN

RO

0x00 (0dez)

6010:0D

Warning

Is set when Low or High Range Warning exceeded. The Range can be defined in the advanced settings.

BOOLEAN

RO

0x00 (0dez)

6010:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dez)

6010:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dez)

6010:11

Value

Analog input value

int16_t

RO

0x0000 (0dez)

6010:13

Value (Real32)

Analog input value (Real32)

float

RO

0

6010:14

Input Cycle Counter

Counts every evaluated analog sample

uint16_t

RO

0x0000 (0dez)

Index 0x6020 | AI Inputs Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6020:0

AI Inputs Ch.3

 

uint8_t

RO

0x14 (20dez)

6020:01

Underrange

Bit set when lower value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6020:02

Overrange

Bit set when upper value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6020:03

Limit 1

1: Value smaller than Limit1
2: Value greater than Limit1
3: Value equal Limit 1

BIT2

RO

0x00 (0dez)

6020:05

Limit 2

1: Value smaller than Limit 2
2: Value greater than Limit 2
3: Value equal Limit 2

BIT2

RO

0x00 (0dez)

6020:07

Error

data invalid

BOOLEAN

RO

0x00 (0dez)

6020:09

Steady State

Value is in for the steady state time in the staedy state window. The values are defined in the advanced settings

BOOLEAN

RO

0x00 (0dez)

6020:0C

Tare Active

0: no tare, tare in progress starts with falling edge
1: tare valid

BOOLEAN

RO

0x00 (0dez)

6020:0D

Warning

Is set when Low or High Range Warning exceeded. The Range can be defined in the advanced settings.

BOOLEAN

RO

0x00 (0dez)

6020:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dez)

6020:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dez)

6020:11

Value

Analog input value

int16_t

RO

0x0000 (0dez)

6020:13

Value (Real32)

Analog input value (Real32)

float

RO

0

6020:14

Input Cycle Counter

Counts every evaluated analog sample

uint16_t

RO

0x0000 (0dez)

Index 0x6030 | AI Inputs Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6030:0

AI Inputs Ch.4

 

uint8_t

RO

0x14 (20dez)

6030:01

Underrange

Bit set when lower value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6030:02

Overrange

Bit set when upper value limit exceeded

BOOLEAN

RO

0x00 (0dez)

6030:03

Limit 1

1: Value smaller than Limit1
2: Value greater than Limit1
3: Value equal Limit 1

BIT2

RO

0x00 (0dez)

6030:05

Limit 2

1: Value smaller than Limit 2
2: Value greater than Limit 2
3: Value equal Limit 2

BIT2

RO

0x00 (0dez)

6030:07

Error

data invalid

BOOLEAN

RO

0x00 (0dez)

6030:09

Steady State

Value is in for the steady state time in the staedy state window. The values are defined in the advanced settings

BOOLEAN

RO

0x00 (0dez)

6030:0C

Tare Active

0: no tare, tare in progress starts with falling edge
1: tare valid

BOOLEAN

RO

0x00 (0dez)

6030:0D

Warning

Is set when Low or High Range Warning exceeded. The Range can be defined in the advanced settings.

BOOLEAN

RO

0x00 (0dez)

6030:0F

TxPDO State

 

BOOLEAN

RO

0x00 (0dez)

6030:10

TxPDO Toggle

 

BOOLEAN

RO

0x00 (0dez)

6030:11

Value

Analog input value

int16_t

RO

0x0000 (0dez)

6030:13

Value (Real32)

Analog input value (Real32)

float

RO

0

6030:14

Input Cycle Counter

Counts every evaluated analog sample

uint16_t

RO

0x0000 (0dez)

Index 0x6040 | AO Inputs Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6040:0

AO Inputs Ch.3

 

uint8_t

RO

0x07 (7dez)

6040:02

Output Overload

Overload at analog output.

BOOLEAN

RO

0x00 (0dez)

6040:03

Underrange

Analog output is outside technical range or configured limits.

BOOLEAN

RO

0x00 (0dez)

6040:04

Overrange

Analog output is outside technical range or configured limits.

BOOLEAN

RO

0x00 (0dez)

6040:06

Warning

Bit set when AO Output Value
is outside technical range
or supply voltage to low
or terminal temperature to high.

BOOLEAN

RO

0x00 (0dez)

6040:07

Error

Bit set when analog output value outside the limits
of the analog output range
or a hardware fault exist.

BOOLEAN

RO

0x00 (0dez)

Index 0x6050 | AO Inputs Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6050:0

AO Inputs Ch.4

 

uint8_t

RO

0x07 (7dez)

6050:02

Output Overload

Overload at analog output.

BOOLEAN

RO

0x00 (0dez)

6050:03

Underrange

Analog output is outside technical range or configured limits.

BOOLEAN

RO

0x00 (0dez)

6050:04

Overrange

Analog output is outside technical range or configured limits.

BOOLEAN

RO

0x00 (0dez)

6050:06

Warning

Bit set when AO Output Value
is outside technical range
or supply voltage to low
or terminal temperature to high.

BOOLEAN

RO

0x00 (0dez)

6050:07

Error

Bit set when analog output value outside the limits
of the analog output range
or a hardware fault exist.

BOOLEAN

RO

0x00 (0dez)

Index 0x6060 | EFU Inputs Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

6060:0

EFU Inputs Ch.1

 

uint8_t

RO

0x12 (18dez)

6060:01

Warning

"Warning" is set when:
- The electronic fuse is switching on
- The electronic fuse is tripped

This bit is Self-acknowledging

BOOLEAN

RO

0x00 (0dez)

6060:02

Error

"Error" is set when:
- The electronic fuse tripped despite the auto retry sequence
- A watchdog error has occurred

The error can be reseted by generation a rising edge at the "Reset" bit.

BOOLEAN

RO

0x00 (0dez)

6060:03

Tripped

The electronic fuse has tripped

BOOLEAN

RO

0x00 (0dez)

6060:04

Enabled

The electronic fuse is switched on and output voltage is applied

BOOLEAN

RO

0x00 (0dez)

6060:0F

Input cycle counter

 

BIT2

RO

0x00 (0dez)

6060:12

Current

Current in amperes flowing through the electronic fuse

Unit: A

float

RO

0

Index 0x7000 | AI Outputs Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7000:0

AI Outputs Ch.1

 

uint8_t

RO

0x06 (6dez)

7000:03

Input Freeze

 

BOOLEAN

RO

0x00 (0dez)

7000:04

Tare

Rising edge starts a tare event.

BOOLEAN

RO

0x00 (0dez)

7000:05

Peak Hold Reset

Rising edge resets the Peak Hold Objects.

BOOLEAN

RO

0x00 (0dez)

7000:06

Disable Tare

 

BOOLEAN

RO

0x00 (0dez)

Index 0x7010 | AI Outputs Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7010:0

AI Outputs Ch.2

 

uint8_t

RO

0x06 (6dez)

7010:03

Input Freeze

 

BOOLEAN

RO

0x00 (0dez)

7010:04

Tare

Rising edge starts a tare event.

BOOLEAN

RO

0x00 (0dez)

7010:05

Peak Hold Reset

Rising edge resets the Peak Hold Objects.

BOOLEAN

RO

0x00 (0dez)

7010:06

Disable Tare

 

BOOLEAN

RO

0x00 (0dez)

Index 0x7020 | AI Outputs Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7020:0

AI Outputs Ch.3

 

uint8_t

RO

0x06 (6dez)

7020:03

Input Freeze

 

BOOLEAN

RO

0x00 (0dez)

7020:04

Tare

Rising edge starts a tare event.

BOOLEAN

RO

0x00 (0dez)

7020:05

Peak Hold Reset

Rising edge resets the Peak Hold Objects.

BOOLEAN

RO

0x00 (0dez)

7020:06

Disable Tare

 

BOOLEAN

RO

0x00 (0dez)

Index 0x7030 | AI Outputs Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7030:0

AI Outputs Ch.4

 

uint8_t

RO

0x06 (6dez)

7030:03

Input Freeze

 

BOOLEAN

RO

0x00 (0dez)

7030:04

Tare

Rising edge starts a tare event.

BOOLEAN

RO

0x00 (0dez)

7030:05

Peak Hold Reset

Rising edge resets the Peak Hold Objects.

BOOLEAN

RO

0x00 (0dez)

7030:06

Disable Tare

 

BOOLEAN

RO

0x00 (0dez)

Index 0x7040 | AO Outputs Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7040:0

AO Outputs Ch.3

 

uint8_t

RO

0x14 (20dez)

7040:11

Value

Analog output value

int16_t

RO

0x0000 (0dez)

7040:13

Value (Real32)

Analog output value (Real32)

float

RO

0

7040:14

Output Cycle Counter

 

uint16_t

RO

0x0000 (0dez)

Index 0x7050 | AO Outputs Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7050:0

AO Outputs Ch.4

 

uint8_t

RO

0x14 (20dez)

7050:11

Value

Analog output value

int16_t

RO

0x0000 (0dez)

7050:13

Value (Real32)

Analog output value (Real32)

float

RO

0

7050:14

Output Cycle Counter

 

uint16_t

RO

0x0000 (0dez)

Index 0x7060 | EFU Outputs Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

7060:0

EFU Outputs Ch.1

 

uint8_t

RO

0x03 (3dez)

7060:01

Enable

Activates the electronic fuse.
Only becomes active if the process data output "Control Via Process Data" is set.

BOOLEAN

RO

0x00 (0dez)

7060:02

Control Via Process Data

Activates the control of the process data output "Enable"

BOOLEAN

RO

0x00 (0dez)

7060:03

Reset

Acknowledge errors with rising edge

BOOLEAN

RO

0x00 (0dez)

Index 0x8000 | AI Settings Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8000:0

AI Settings Ch.1

 

uint8_t

RW

0x18 (24dez)

8000:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8000:02

Presentation

allowed values:

  • 0: Signed
  • 1: Unsigned presentation
  • 2: Absolute MSB sign

BIT3

RW

0x00 (0dez)

8000:06

Enable Filter 1

 

BOOLEAN

RW

0x01 (1dez)

8000:07

Enable Limit 1

 

BOOLEAN

RW

0x00 (0dez)

8000:08

Enable Limit 2

 

BOOLEAN

RW

0x00 (0dez)

8000:0A

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8000:0B

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8000:0E

Swap Limit Bits

 

BOOLEAN

RW

0x00 (0dez)

8000:11

User Scale Offset

 

int16_t

RW

0x0000 (0dez)

8000:12

User Scale Gain

 

int32_t

RW

0x00010000 (65536dez)

8000:13

Limit 1

 

int16_t

RW

0x0000 (0dez)

8000:14

Limit 2

 

int16_t

RW

0x0000 (0dez)

8000:15

Filter 1 Settings

allowed values:

  • 0: 50 Hz FIR
  • 1: 60 Hz FIR
  • 2: IIR 1
  • 3: IIR 2
  • 4: IIR 3
  • 5: IIR 4
  • 6: IIR 5
  • 7: IIR 6
  • 8: IIR 7
  • 9: IIR 8

uint16_t

RW

0x0000 (0dez)

8000:17

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8000:18

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x800C | AI User Calibration Data Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

800C:0

AI User Calibration Data Ch.1

 

uint8_t

RW

0x0D (13dez)

800C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

800C:03

S0

 

float

RW

0

800C:04

S1

 

float

RW

0

800C:05

S2

 

float

RW

0

800C:06

S3

 

float

RW

0

800C:0D

S1n

 

float

RW

0

Index 0x800D | AI Advanced Settings Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

800D:0

AI Advanced Settings Ch.1

 

uint8_t

RW

0x2E (46dez)

800D:11

Input Interface

allowed values:

  • 0: None
  • 2: V ±10V
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA
  • 20: I 4-20mA NAMUR

uint16_t

RW

0x0002 (2dez)

800D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

800D:17

Low Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0xFFFF8000 (-32768dez)

800D:18

High Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0x00007FFF (32767dez)

800D:1A

Filter 2 Settings

allowed values:

  • 0: Off
  • 1: HP 0.001 Hz
  • 2: HP 0.01 Hz
  • 3: HP 0.1 Hz
  • 4: HP 1 Hz
  • 5: HP 10 Hz

uint16_t

RW

0x0000 (0dez)

800D:1C

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

800D:1D

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

800D:27

Low Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

800D:28

High Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

800D:29

Limit 1 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

800D:2A

Limit 2 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

800D:2B

Steady State Window

 

uint16_t

RW

0x0064 (100dez)

800D:2C

Steady State Tolerance

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

800D:2D

Low Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

800D:2E

High Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

Index 0x800F | AI Vendor Calibration Data Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

800F:0

AI Vendor Calibration Data Ch.1

 

uint8_t

RW

0x0D (13dez)

800F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

800F:03

S0

 

float

RW

0

800F:04

S1

 

float

RW

0

800F:05

S2

 

float

RW

0

800F:06

S3

 

float

RW

0

800F:07

T1

 

float

RW

0

800F:08

T1S1

 

float

RW

0

800F:0D

S1n

 

float

RW

0

Index 0x8010 | AI Settings Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8010:0

AI Settings Ch.2

 

uint8_t

RW

0x18 (24dez)

8010:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8010:02

Presentation

allowed values:

  • 0: Signed
  • 1: Unsigned presentation
  • 2: Absolute MSB sign

BIT3

RW

0x00 (0dez)

8010:06

Enable Filter 1

 

BOOLEAN

RW

0x01 (1dez)

8010:07

Enable Limit 1

 

BOOLEAN

RW

0x00 (0dez)

8010:08

Enable Limit 2

 

BOOLEAN

RW

0x00 (0dez)

8010:0A

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8010:0B

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8010:0E

Swap Limit Bits

 

BOOLEAN

RW

0x00 (0dez)

8010:11

User Scale Offset

 

int16_t

RW

0x0000 (0dez)

8010:12

User Scale Gain

 

int32_t

RW

0x00010000 (65536dez)

8010:13

Limit 1

 

int16_t

RW

0x0000 (0dez)

8010:14

Limit 2

 

int16_t

RW

0x0000 (0dez)

8010:15

Filter 1 Settings

allowed values:

  • 0: 50 Hz FIR
  • 1: 60 Hz FIR
  • 2: IIR 1
  • 3: IIR 2
  • 4: IIR 3
  • 5: IIR 4
  • 6: IIR 5
  • 7: IIR 6
  • 8: IIR 7
  • 9: IIR 8

uint16_t

RW

0x0000 (0dez)

8010:17

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8010:18

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x801C | AI User Calibration Data Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

801C:0

AI User Calibration Data Ch.2

 

uint8_t

RW

0x0D (13dez)

801C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

801C:03

S0

 

float

RW

0

801C:04

S1

 

float

RW

0

801C:05

S2

 

float

RW

0

801C:06

S3

 

float

RW

0

801C:0D

S1n

 

float

RW

0

Index 0x801D | AI Advanced Settings Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

801D:0

AI Advanced Settings Ch.2

 

uint8_t

RW

0x2E (46dez)

801D:11

Input Interface

allowed values:

  • 0: None
  • 2: V ±10V
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA
  • 20: I 4-20mA NAMUR

uint16_t

RW

0x0002 (2dez)

801D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

801D:17

Low Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0xFFFF8000 (-32768dez)

801D:18

High Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0x00007FFF (32767dez)

801D:1A

Filter 2 Settings

allowed values:

  • 0: Off
  • 1: HP 0.001 Hz
  • 2: HP 0.01 Hz
  • 3: HP 0.1 Hz
  • 4: HP 1 Hz
  • 5: HP 10 Hz

uint16_t

RW

0x0000 (0dez)

801D:1C

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

801D:1D

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

801D:27

Low Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

801D:28

High Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

801D:29

Limit 1 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

801D:2A

Limit 2 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

801D:2B

Steady State Window

 

uint16_t

RW

0x0064 (100dez)

801D:2C

Steady State Tolerance

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

801D:2D

Low Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

801D:2E

High Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

Index 0x801F | AI Vendor Calibration Data Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

801F:0

AI Vendor Calibration Data Ch.2

 

uint8_t

RW

0x0D (13dez)

801F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

801F:03

S0

 

float

RW

0

801F:04

S1

 

float

RW

0

801F:05

S2

 

float

RW

0

801F:06

S3

 

float

RW

0

801F:07

T1

 

float

RW

0

801F:08

T1S1

 

float

RW

0

801F:0D

S1n

 

float

RW

0

Index 0x8020 | AI Settings Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8020:0

AI Settings Ch.3

 

uint8_t

RW

0x18 (24dez)

8020:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8020:02

Presentation

allowed values:

  • 0: Signed
  • 1: Unsigned presentation
  • 2: Absolute MSB sign

BIT3

RW

0x00 (0dez)

8020:06

Enable Filter 1

 

BOOLEAN

RW

0x01 (1dez)

8020:07

Enable Limit 1

 

BOOLEAN

RW

0x00 (0dez)

8020:08

Enable Limit 2

 

BOOLEAN

RW

0x00 (0dez)

8020:0A

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8020:0B

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8020:0E

Swap Limit Bits

 

BOOLEAN

RW

0x00 (0dez)

8020:11

User Scale Offset

 

int16_t

RW

0x0000 (0dez)

8020:12

User Scale Gain

 

int32_t

RW

0x00010000 (65536dez)

8020:13

Limit 1

 

int16_t

RW

0x0000 (0dez)

8020:14

Limit 2

 

int16_t

RW

0x0000 (0dez)

8020:15

Filter 1 Settings

allowed values:

  • 0: 50 Hz FIR
  • 1: 60 Hz FIR
  • 2: IIR 1
  • 3: IIR 2
  • 4: IIR 3
  • 5: IIR 4
  • 6: IIR 5
  • 7: IIR 6
  • 8: IIR 7
  • 9: IIR 8

uint16_t

RW

0x0000 (0dez)

8020:17

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8020:18

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x802C | AI User Calibration Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

802C:0

AI User Calibration Data Ch.3

 

uint8_t

RW

0x0D (13dez)

802C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

802C:03

S0

 

float

RW

0

802C:04

S1

 

float

RW

0

802C:05

S2

 

float

RW

0

802C:06

S3

 

float

RW

0

802C:0D

S1n

 

float

RW

0

Index 0x802D | AI Advanced Settings Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

802D:0

AI Advanced Settings Ch.3

 

uint8_t

RW

0x2E (46dez)

802D:11

Input Interface

allowed values:

  • 0: None
  • 2: V ±10V
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA
  • 20: I 4-20mA NAMUR

uint16_t

RW

0x0002 (2dez)

802D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

802D:17

Low Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0xFFFF8000 (-32768dez)

802D:18

High Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0x00007FFF (32767dez)

802D:1A

Filter 2 Settings

allowed values:

  • 0: Off
  • 1: HP 0.001 Hz
  • 2: HP 0.01 Hz
  • 3: HP 0.1 Hz
  • 4: HP 1 Hz
  • 5: HP 10 Hz

uint16_t

RW

0x0000 (0dez)

802D:1C

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

802D:1D

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

802D:27

Low Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

802D:28

High Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

802D:29

Limit 1 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

802D:2A

Limit 2 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

802D:2B

Steady State Window

 

uint16_t

RW

0x0064 (100dez)

802D:2C

Steady State Tolerance

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

802D:2D

Low Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

802D:2E

High Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

Index 0x802F | AI Vendor Calibration Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

802F:0

AI Vendor Calibration Data Ch.3

 

uint8_t

RW

0x0D (13dez)

802F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

802F:03

S0

 

float

RW

0

802F:04

S1

 

float

RW

0

802F:05

S2

 

float

RW

0

802F:06

S3

 

float

RW

0

802F:07

T1

 

float

RW

0

802F:08

T1S1

 

float

RW

0

802F:0D

S1n

 

float

RW

0

Index 0x8030 | AI Settings Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8030:0

AI Settings Ch.4

 

uint8_t

RW

0x18 (24dez)

8030:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8030:02

Presentation

allowed values:

  • 0: Signed
  • 1: Unsigned presentation
  • 2: Absolute MSB sign

BIT3

RW

0x00 (0dez)

8030:06

Enable Filter 1

 

BOOLEAN

RW

0x01 (1dez)

8030:07

Enable Limit 1

 

BOOLEAN

RW

0x00 (0dez)

8030:08

Enable Limit 2

 

BOOLEAN

RW

0x00 (0dez)

8030:0A

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8030:0B

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8030:0E

Swap Limit Bits

 

BOOLEAN

RW

0x00 (0dez)

8030:11

User Scale Offset

 

int16_t

RW

0x0000 (0dez)

8030:12

User Scale Gain

 

int32_t

RW

0x00010000 (65536dez)

8030:13

Limit 1

 

int16_t

RW

0x0000 (0dez)

8030:14

Limit 2

 

int16_t

RW

0x0000 (0dez)

8030:15

Filter 1 Settings

allowed values:

  • 0: 50 Hz FIR
  • 1: 60 Hz FIR
  • 2: IIR 1
  • 3: IIR 2
  • 4: IIR 3
  • 5: IIR 4
  • 6: IIR 5
  • 7: IIR 6
  • 8: IIR 7
  • 9: IIR 8

uint16_t

RW

0x0000 (0dez)

8030:17

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8030:18

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x803C | AI User Calibration Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

803C:0

AI User Calibration Data Ch.4

 

uint8_t

RW

0x0D (13dez)

803C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

803C:03

S0

 

float

RW

0

803C:04

S1

 

float

RW

0

803C:05

S2

 

float

RW

0

803C:06

S3

 

float

RW

0

803C:0D

S1n

 

float

RW

0

Index 0x803D | AI Advanced Settings Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

803D:0

AI Advanced Settings Ch.4

 

uint8_t

RW

0x2E (46dez)

803D:11

Input Interface

allowed values:

  • 0: None
  • 2: V ±10V
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA
  • 20: I 4-20mA NAMUR

uint16_t

RW

0x0002 (2dez)

803D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

803D:17

Low Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0xFFFF8000 (-32768dez)

803D:18

High Range Error

Min: 0xFFFF8000 (-32768dez)

Max: 0x00007FFF (32767dez)

int32_t

RW

0x00007FFF (32767dez)

803D:1A

Filter 2 Settings

allowed values:

  • 0: Off
  • 1: HP 0.001 Hz
  • 2: HP 0.01 Hz
  • 3: HP 0.1 Hz
  • 4: HP 1 Hz
  • 5: HP 10 Hz

uint16_t

RW

0x0000 (0dez)

803D:1C

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

803D:1D

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

803D:27

Low Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

803D:28

High Range Error (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

803D:29

Limit 1 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

803D:2A

Limit 2 (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

803D:2B

Steady State Window

 

uint16_t

RW

0x0064 (100dez)

803D:2C

Steady State Tolerance

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

803D:2D

Low Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

803D:2E

High Range Warning (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

Index 0x803F | AI Vendor Calibration Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

803F:0

AI Vendor Calibration Data Ch.4

 

uint8_t

RW

0x0D (13dez)

803F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

803F:03

S0

 

float

RW

0

803F:04

S1

 

float

RW

0

803F:05

S2

 

float

RW

0

803F:06

S3

 

float

RW

0

803F:07

T1

 

float

RW

0

803F:08

T1S1

 

float

RW

0

803F:0D

S1n

 

float

RW

0

Index 0x8040 | AO Settings Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8040:0

AO Settings Ch.3

 

BOOLEAN

RW

0x16 (22dez)

8040:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8040:02

Presentation

allowed values:

  • 0: Signed presentation
  • 1: Unsigned presentation
  • 2: Absolute value with MSB as sign
  • 3: Absolute value

BIT3

RW

0x00 (0dez)

8040:05

Watchdog Type

allowed values:

  • 0: Default watchdog value
  • 1: Watchdog ramp
  • 2: Last output value

BIT2

RW

0x00 (0dez)

8040:07

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8040:08

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8040:11

User Scale Offset

Min: 0x8000 (-32768dez)

Max: 0x7FFF (32767dez)

int16_t

RW

0x0000 (0dez)

8040:12

User Scale Gain

Min: 0x80000000 (-2147483648dez)

Max: 0x7FFFFFFF (2147483647dez)

int32_t

RW

0x00010000 (65536dez)

8040:13

Watchdog Output Value

 

int16_t

RW

0x0000 (0dez)

8040:14

Watchdog Ramp

 

uint16_t

RW

0xFFFF (65535dez)

8040:15

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8040:16

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x804C | AO User Calibration Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

804C:0

AO User Calibration Data Ch.3

 

uint8_t

RW

0x06 (6dez)

804C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

804C:03

S0

 

float

RW

0

804C:04

S1

 

float

RW

0

804C:05

S2

 

float

RW

0

804C:06

S3

 

float

RW

0

Index 0x804D | AO Advanced Settings Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

804D:0

AO Advanced Settings Ch.3

 

uint8_t

RW

0x1E (30dez)

804D:11

Output Interface

allowed values:

  • 0: None
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA

uint16_t

RW

0x000E (14dez)

804D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

804D:13

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

804D:14

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

804D:15

Warning Level Low

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

804D:16

Warning Level High

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

804D:1A

Watchdog Output Value (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

804D:1B

Watchdog Ramp (Real32)

Time from max (10V 20mA) to zero. Watchdog Falue ist set by subindex 0x18.

Unit: s

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

804D:1C

Limiter Low Value

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

804D:1D

Limiter High Value

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

804D:1E

Output Slew Rate

Unit: s

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

Index 0x804F | AO Vendor Calibration Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

804F:0

AO Vendor Calibration Data Ch.3

 

uint8_t

RW

0x08 (8dez)

804F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

804F:03

S0

 

float

RW

0

804F:04

S1

 

float

RW

0

804F:05

S2

 

float

RW

0

804F:06

S3

 

float

RW

0

804F:07

T1

 

float

RW

0

804F:08

T1S1

 

float

RW

0

Index 0x8050 | AO Settings Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8050:0

AO Settings Ch.4

 

BOOLEAN

RW

0x16 (22dez)

8050:01

Enable User Scale

 

BOOLEAN

RW

0x00 (0dez)

8050:02

Presentation

allowed values:

  • 0: Signed presentation
  • 1: Unsigned presentation
  • 2: Absolute value with MSB as sign
  • 3: Absolute value

BIT3

RW

0x00 (0dez)

8050:05

Watchdog Type

allowed values:

  • 0: Default watchdog value
  • 1: Watchdog ramp
  • 2: Last output value

BIT2

RW

0x00 (0dez)

8050:07

Enable User Calibration

 

BOOLEAN

RW

0x00 (0dez)

8050:08

Enable Vendor Calibration

 

BOOLEAN

RW

0x01 (1dez)

8050:11

User Scale Offset

Min: 0x8000 (-32768dez)

Max: 0x7FFF (32767dez)

int16_t

RW

0x0000 (0dez)

8050:12

User Scale Gain

Min: 0x80000000 (-2147483648dez)

Max: 0x7FFFFFFF (2147483647dez)

int32_t

RW

0x00010000 (65536dez)

8050:13

Watchdog Output Value

 

int16_t

RW

0x0000 (0dez)

8050:14

Watchdog Ramp

 

uint16_t

RW

0xFFFF (65535dez)

8050:15

User Calibration Offset

 

int16_t

RW

0x0000 (0dez)

8050:16

User Calibration Gain

 

uint16_t

RW

0x7FFF (32767dez)

Index 0x805C | AO User Calibration Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

805C:0

AO User Calibration Data Ch.4

 

uint8_t

RW

0x06 (6dez)

805C:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

805C:03

S0

 

float

RW

0

805C:04

S1

 

float

RW

0

805C:05

S2

 

float

RW

0

805C:06

S3

 

float

RW

0

Index 0x805D | AO Advanced Settings Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

805D:0

AO Advanced Settings Ch.4

 

uint8_t

RW

0x1E (30dez)

805D:11

Output Interface

allowed values:

  • 0: None
  • 14: V 0-10V
  • 18: I 0-20mA
  • 19: I 4-20mA

uint16_t

RW

0x000E (14dez)

805D:12

Integer Scaler

allowed values:

  • 0: Extended Range
  • 3: Legacy Range

uint16_t

RW

0x0000 (0dez)

805D:13

User Scale Offset (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

805D:14

User Scale Gain (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

1

805D:15

Warning Level Low

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10

805D:16

Warning Level High

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10

805D:1A

Watchdog Output Value (Real32)

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

805D:1B

Watchdog Ramp (Real32)

Time from max (10V 20mA) to zero. Watchdog Falue ist set by subindex 0x18.

Unit: s

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

805D:1C

Limiter Low Value

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

-10.73742

805D:1D

Limiter High Value

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

10.73742

805D:1E

Output Slew Rate

Unit: s

Min: -3.402823e+38

Max: 3.402823e+38

float

RW

0

Index 0x805F | AO Vendor Calibration Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

805F:0

AO Vendor Calibration Data Ch.4

 

uint8_t

RW

0x08 (8dez)

805F:01

Calibration Date

 

OCTET-STRING[4]

RW

{0}

805F:03

S0

 

float

RW

0

805F:04

S1

 

float

RW

0

805F:05

S2

 

float

RW

0

805F:06

S3

 

float

RW

0

805F:07

T1

 

float

RW

0

805F:08

T1S1

 

float

RW

0

Index 0x8060 | EFU Settings Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

8060:0

EFU Settings Ch.1

 

uint8_t

RW

0x15 (21dez)

8060:11

Default State

Output state when control via process data is disabled:
0x00:Enabled
0x01:Disabled

allowed values:

  • 0: Enabled
  • 1: Disabled

uint16_t

RW

0x0000 (0dez)

8060:12

Watchdog State

Output state after watchdog error:
0x00:Enabled
0x01:Disabled
0x02:Last State
0x03:Error State

allowed values:

  • 0: Enabled
  • 1: Disabled
  • 2: Last State
  • 3: Error State

uint16_t

RW

0x0002 (2dez)

8060:13

Auto Retry Count

Number of retries after the fuse has tripped

uint16_t

RW

0x0003 (3dez)

8060:14

Auto Retry Interval

Time between retries

Unit: ms

Min: 0x000A (10dez)

Max: 0xFFFF (65535dez)

uint16_t

RW

0x0064 (100dez)

8060:15

Current Logger Sampling Rate

Time between two measurements

Unit: ms

Min: 0x0001 (1dez)

Max: 0xFFFF (65535dez)

uint16_t

RW

0x0001 (1dez)

Index 0x806F | EFU Vendor Data Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

806F:0

EFU Vendor Data Ch.1

 

uint8_t

RW

0x14 (20dez)

806F:12

Current Calibration Offset

Vendor calibration offset for current measurement

Unit: A

float

RW

0

806F:13

Current Calibration Gain

Vendor calibration gain for current measurement

float

RW

0

806F:14

Error Delay Time

Time in ms until the electronic fuse gets disabled when an error occurrs

Unit: ms

uint32_t

RW

0x00000000 (0dez)

Index 0x9000 | AI Internal Data Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9000:0

AI Internal Data Ch.1

 

uint8_t

RO

0x1E (30dez)

9000:02

ADC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9000:03

Value After Filter 1

 

int32_t

RO

0x00000000 (0dez)

9000:04

Value After Interface

 

float

RO

0

9000:09

Value After Filter 2

 

float

RO

0

9000:0B

Value After User Scale

 

float

RO

0

9000:0C

Actual Positive Peak Hold

 

float

RO

0

9000:0D

Actual Negative Peak Hold

 

float

RO

0

9000:14

Underrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9000:15

Overrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9000:16

Limit 1 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9000:17

Limit 1 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9000:18

Limit 2 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9000:19

Limit 2 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9000:1A

Tare Value

 

float

RO

0

9000:1B

Sampling Rate

Unit: Hz

float

RO

0

9000:1C

Value After Calibration

 

float

RO

0

9000:1D

Underrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

9000:1E

Overrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9002 | AI Info Data Ch.1

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9002:0

AI Info Data Ch.1

 

uint8_t

RO

0x12 (18dez)

9002:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9002:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9010 | AI Internal Data Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9010:0

AI Internal Data Ch.2

 

uint8_t

RO

0x1E (30dez)

9010:02

ADC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9010:03

Value After Filter 1

 

int32_t

RO

0x00000000 (0dez)

9010:04

Value After Interface

 

float

RO

0

9010:09

Value After Filter 2

 

float

RO

0

9010:0B

Value After User Scale

 

float

RO

0

9010:0C

Actual Positive Peak Hold

 

float

RO

0

9010:0D

Actual Negative Peak Hold

 

float

RO

0

9010:14

Underrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9010:15

Overrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9010:16

Limit 1 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9010:17

Limit 1 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9010:18

Limit 2 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9010:19

Limit 2 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9010:1A

Tare Value

 

float

RO

0

9010:1B

Sampling Rate

Unit: Hz

float

RO

0

9010:1C

Value After Calibration

 

float

RO

0

9010:1D

Underrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

9010:1E

Overrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9012 | AI Info Data Ch.2

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9012:0

AI Info Data Ch.2

 

uint8_t

RO

0x12 (18dez)

9012:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9012:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9020 | AI Internal Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9020:0

AI Internal Data Ch.3

 

uint8_t

RO

0x1E (30dez)

9020:02

ADC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9020:03

Value After Filter 1

 

int32_t

RO

0x00000000 (0dez)

9020:04

Value After Interface

 

float

RO

0

9020:09

Value After Filter 2

 

float

RO

0

9020:0B

Value After User Scale

 

float

RO

0

9020:0C

Actual Positive Peak Hold

 

float

RO

0

9020:0D

Actual Negative Peak Hold

 

float

RO

0

9020:14

Underrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9020:15

Overrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9020:16

Limit 1 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9020:17

Limit 1 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9020:18

Limit 2 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9020:19

Limit 2 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9020:1A

Tare Value

 

float

RO

0

9020:1B

Sampling Rate

Unit: Hz

float

RO

0

9020:1C

Value After Calibration

 

float

RO

0

9020:1D

Underrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

9020:1E

Overrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9022 | AI Info Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9022:0

AI Info Data Ch.3

 

uint8_t

RO

0x12 (18dez)

9022:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9022:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9030 | AI Internal Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9030:0

AI Internal Data Ch.4

 

uint8_t

RO

0x1E (30dez)

9030:02

ADC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9030:03

Value After Filter 1

 

int32_t

RO

0x00000000 (0dez)

9030:04

Value After Interface

 

float

RO

0

9030:09

Value After Filter 2

 

float

RO

0

9030:0B

Value After User Scale

 

float

RO

0

9030:0C

Actual Positive Peak Hold

 

float

RO

0

9030:0D

Actual Negative Peak Hold

 

float

RO

0

9030:14

Underrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9030:15

Overrange Error Counter

 

uint32_t

RO

0x00000000 (0dez)

9030:16

Limit 1 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9030:17

Limit 1 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9030:18

Limit 2 Counter Low

 

uint32_t

RO

0x00000000 (0dez)

9030:19

Limit 2 Counter High

 

uint32_t

RO

0x00000000 (0dez)

9030:1A

Tare Value

 

float

RO

0

9030:1B

Sampling Rate

Unit: Hz

float

RO

0

9030:1C

Value After Calibration

 

float

RO

0

9030:1D

Underrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

9030:1E

Overrange Warning Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9032 | AI Info Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9032:0

AI Info Data Ch.4

 

uint8_t

RO

0x12 (18dez)

9032:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9032:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9040 | AO Internal Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9040:0

AO Internal Data Ch.3

 

uint8_t

RO

0x0F (15dez)

9040:01

Value after User Scale

 

float

RO

0

9040:02

Warning Low Counter

 

uint32_t

RO

0x00000000 (0dez)

9040:03

Warning High Counter

 

uint32_t

RO

0x00000000 (0dez)

9040:05

Watchdog Counter

 

uint32_t

RO

0x00000000 (0dez)

9040:06

Limiter Low Counter

 

uint32_t

RO

0x00000000 (0dez)

9040:07

Limiter High Counter

 

uint32_t

RO

0x00000000 (0dez)

9040:08

Value After Slew Rate Limitation

 

float

RO

0

9040:0A

Value After User Calibration

 

float

RO

0

9040:0B

Value After Vendor Calibration

 

float

RO

0

9040:0C

DAC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9040:0F

Output Cycle Counter Error

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9042 | AO Info Data Ch.3

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9042:0

AO Info Data Ch.3

 

uint8_t

RO

0x12 (18dez)

9042:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9042:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9050 | AO Internal Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9050:0

AO Internal Data Ch.4

 

uint8_t

RO

0x0F (15dez)

9050:01

Value after User Scale

 

float

RO

0

9050:02

Warning Low Counter

 

uint32_t

RO

0x00000000 (0dez)

9050:03

Warning High Counter

 

uint32_t

RO

0x00000000 (0dez)

9050:05

Watchdog Counter

 

uint32_t

RO

0x00000000 (0dez)

9050:06

Limiter Low Counter

 

uint32_t

RO

0x00000000 (0dez)

9050:07

Limiter High Counter

 

uint32_t

RO

0x00000000 (0dez)

9050:08

Value After Slew Rate Limitation

 

float

RO

0

9050:0A

Value After User Calibration

 

float

RO

0

9050:0B

Value After Vendor Calibration

 

float

RO

0

9050:0C

DAC Raw Value

 

int32_t

RO

0x00000000 (0dez)

9050:0F

Output Cycle Counter Error

 

uint32_t

RO

0x00000000 (0dez)

Index 0x9052 | AO Info Data Ch.4

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

9052:0

AO Info Data Ch.4

 

uint8_t

RO

0x12 (18dez)

9052:11

Vendor Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

9052:12

User Calibration Counter

 

uint32_t

RO

0x00000000 (0dez)

Index 0xF000 | Modular Device Profile

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F000:0

Modular Device Profile

 

uint8_t

RO

0x02 (2dez)

F000:01

Index distance

 

uint16_t

RO

0x0010 (16dez)

F000:02

Maximum number of modules

 

uint16_t

RO

0x0007 (7dez)

Index 0xF008 | Code word

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F008:0

Code word

 

uint32_t

RW

0x00000000 (0dez)

Index 0xF009 | Password protection

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F009:0

Password protection

 

uint32_t

RW

0x00000000 (0dez)

Index 0xF010 | Module Profile List

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F010:0

Module Profile List

 

uint8_t

RO

0x07 (7dez)

F010:01

SubIndex 001

 

uint32_t

RO

0x0000012C (300dez)

F010:02

SubIndex 002

 

uint32_t

RO

0x0000012C (300dez)

F010:03

SubIndex 003

 

uint32_t

RO

0x0000012C (300dez)

F010:04

SubIndex 004

 

uint32_t

RO

0x0000012C (300dez)

F010:05

SubIndex 005

 

uint32_t

RO

0x00000190 (400dez)

F010:06

SubIndex 006

 

uint32_t

RO

0x00000190 (400dez)

F010:07

SubIndex 007

 

uint32_t

RO

0x0000039D (925dez)

Index 0xF900 | DEV Info Data

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F900:0

DEV Info Data

 

uint8_t

RO

0x14 (20dez)

F900:11

Operating Time

Unit: min

uint32_t

RO

0x00000000 (0dez)

F900:12

Device Temperature

Unit: °C

float

RO

0

F900:13

Min. Device Temperature

Unit: °C

float

RO

0

F900:14

Max. Device Temperature

Unit: °C

float

RO

0

Index 0xF915 | LED Status

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

F915:0

LED Status

 

uint8_t

RO

0x0A (10dez)

F915:01

AI1

 

uint32_t

RO

0x00000000 (0dez)

F915:04

AI2

 

uint32_t

RO

0x00000000 (0dez)

F915:05

AIO3

 

uint32_t

RO

0x00000000 (0dez)

F915:08

AIO4

 

uint32_t

RO

0x00000000 (0dez)

F915:09

Err

 

uint32_t

RO

0x00000000 (0dez)

F915:0A

Com

 

uint32_t

RO

0x00000000 (0dez)

Index 0xFB00 | DEV Command

ToDo: Add ShortDescription here!

Index

Name

Meaning

Data type

Flags

Default

FB00:0

DEV Command

 

uint8_t

RO

0x03 (3dez)

FB00:01

Request

 

OCTET-STRING[2]

RW

{0}

FB00:02

Status

 

uint8_t

RO

0x00 (0dez)

FB00:03

Response

 

OCTET-STRING[8]

RO

{0}