821F:14 Error Delay Time

Time in ms until the electronic fuse gets disabled when an error occurrs

Description

Value

Index

0x821F (Device)

Subindex

0x14

Datatype

UINT32

Min. Value

 

Default

500 (0x000001F4)

Max. Value

 

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All