8210:15 Current Logger Sampling Rate

Time between two measurements

Description

Value

Index

0x8210 (Device)

Subindex

0x15

Datatype

UINT16

Min. Value

1 (0x0001)

Default

1 (0x0001)

Max. Value

65535 (0xFFFF)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All