8210:14 Auto Retry Interval

Time between retries

Description

Value

Index

0x8210 (Device)

Subindex

0x14

Datatype

UINT16

Min. Value

10 (0x000A)

Default

100 (0x0064)

Max. Value

65535 (0xFFFF)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All