8200:13 Auto Retry Count

Number of retries after the fuse has tripped

Description

Value

Index

0x8200 (Device)

Subindex

0x13

Datatype

UINT16

Min. Value

 

Default

3 (0x0003)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All