8020:12 Filter Time
Defines filter time(sw filter) when enabled with subindex 2
|
Description |
Value |
|---|---|
|
Index |
0x8020 (Device) |
|
Subindex |
0x12 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
3ms (3000) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
100000 (0x000186A0) |
100ms |
|
50000 (0x0000C350) |
50ms |
|
25000 (0x000061A8) |
25ms |
|
10000 (0x00002710) |
10ms |
|
3000 (0x00000BB8) |
3ms |
|
1000 (0x000003E8) |
1ms |
|
750 (0x000002EE) |
750µs |
|
500 (0x000001F4) |
500µs |
|
250 (0x000000FA) |
250µs |