6200:02 Error
"Error" is set when: - The electronic fuse tripped despite the auto retry sequence - A watchdog error has occurred The error can be reseted by generation a rising edge at the "Reset" bit.
|
Description |
Value |
|---|---|
|
Index |
0x6200 (Device) |
|
Subindex |
0x02 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |