7080:01 Enable
Activates the electronic fuse. Only becomes active if the process data output "Control Via Process Data" is set.
Description |
Value |
---|---|
Index |
0x7080 (Device) |
Subindex |
0x01 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Receive |
Revision |
All |