CoE Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x DIP Inputs Ch.1
- 6001:x DIP Diagnosis Ch.1
- 6010:x DIP Inputs Ch.2
- 6011:x DIP Diagnosis Ch.2
- 6020:x DIP Inputs Ch.3
- 6021:x DIP Diagnosis Ch.3
- 6030:x DIP Inputs Ch.4
- 6031:x DIP Diagnosis Ch.4
- 6040:x DIP Inputs Ch.5
- 6041:x DIP Diagnosis Ch.5
- 6050:x DIP Inputs Ch.6
- 6051:x DIP Diagnosis Ch.6
- 6060:x DIP Inputs Ch.7
- 6061:x DIP Diagnosis Ch.7
- 6070:x DIP Inputs Ch.8
- 6071:x DIP Diagnosis Ch.8
- 6080:x EFU Inputs
- 7080:x EFU Outputs
- 8000:x DIP Settings Ch.1
- 8010:x DIP Settings Ch.2
- 8020:x DIP Settings Ch.3
- 8030:x DIP Settings Ch.4
- 8040:x DIP Settings Ch.5
- 8050:x DIP Settings Ch.6
- 8060:x DIP Settings Ch.7
- 8070:x DIP Settings Ch.8
- 8080:x EFU Settings
- 808F:x EFU Vendor Data
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F081:x Download revision
- F900:x DEV Info Data
- F915:x LED Status
- FB00:x DEV Command