Objektübersicht
Index (hex) | Name | Flags | Default Wert | |
|---|---|---|---|---|
Device type | RO | 0x01901389 (26219401dez) | ||
Device name | RO | EP4174-0002 | ||
Hardware version | RO | 00 | ||
Software version | RO | 01 | ||
Subindex | Restore default parameters | RO | 0x01 (1dez) | |
1011:01 | SubIndex 001 | RW | 0x00000000 (0dez) | |
Subindex | Identity | RO | 0x04 (4dez) | |
1018:01 | Vendor ID | RO | 0x00000002 (2dez) | |
1018:02 | Product code | RO | 0x104E4052 (273563730dez) | |
1018:03 | Revision | RO | 0x00100002 (1048578dez) | |
1018:04 | Serial number | RO | 0x00000000 (0dez) | |
Subindex | Backup parameter handling | RO | 0x01 (1dez) | |
10F0:01 | Checksum | RO | 0x00000000 (0dez) | |
Subindex | AO RxPDO-Map Ch.1 | RO | 0x01 (1dez) | |
1600:01 | SubIndex 001 | RO | 0x7000:11, 16 | |
Subindex | AO RxPDO-Map Ch.2 | RO | 0x01 (1dez) | |
1601:01 | SubIndex 001 | RO | 0x7010:11, 16 | |
Subindex | AO RxPDO-Map Ch.3 | RO | 0x01 (1dez) | |
1602:01 | SubIndex 001 | RO | 0x7020:11, 16 | |
Subindex | AO RxPDO-Map Ch.4 | RO | 0x01 (1dez) | |
1603:01 | SubIndex 001 | RO | 0x7030:11, 16 | |
Subindex | Sync manager type | RO | 0x04 (4dez) | |
1C00:01 | SubIndex 001 | RO | 0x01 (1dez) | |
1C00:02 | SubIndex 002 | RO | 0x02 (2dez) | |
1C00:03 | SubIndex 003 | RO | 0x03 (3dez) | |
1C00:04 | SubIndex 004 | RO | 0x04 (4dez) | |
Subindex | RxPDO assign | RW | 0x04 (4dez) | |
1C12:01 | SubIndex 001 | RW | 0x1600 (5632dez) | |
1C12:02 | SubIndex 002 | RW | 0x1601 (5633dez) | |
1C12:03 | SubIndex 003 | RW | 0x1602 (5634dez) | |
1C12:04 | SubIndex 004 | RW | 0x1603 (5635dez) | |
Subindex | TxPDO assign | RW | 0x00 (0dez) | |
Subindex | SM output parameter | RO | 0x20 (32dez) | |
1C32:01 | Sync mode | RW | 0x0001 (1dez) | |
1C32:02 | Cycle time | RW | 0x000F4240 (1000000dez) | |
1C32:03 | Shift time | RO | 0x00003A98 (15000dez) | |
1C32:04 | Sync modes supported | RO | 0xC007 (49159dez) | |
1C32:05 | Minimum cycle time | RO | 0x000493E0 (300000dez) | |
1C32:06 | Calc and copy time | RO | 0x00000000 (0dez) | |
1C32:07 | Minimum delay time | RO | 0x00003A98 (15000dez) | |
1C32:08 | Command | RW | 0x0000 (0dez) | |
1C32:09 | Maximum Delay time | RO | 0x00003A98 (15000dez) | |
1C32:0B | SM event missed counter | RO | 0x0000 (0dez) | |
1C32:0C | Cycle exceeded counter | RO | 0x0000 (0dez) | |
1C32:0D | Shift too short counter | RO | 0x0000 (0dez) | |
1C32:20 | Sync error | RO | 0x00 (0dez) | |
Index (hex) | Name | Flags | Default Wert | |
|---|---|---|---|---|
Subindex | AO outputs Ch.1 | RO | 0x11 (17dez) | |
7000:11 | Analog output | RO | 0x0000 (0dez) | |
Subindex | AO outputs Ch.2 | RO | 0x11 (17dez) | |
7010:11 | Analog output | RO | 0x0000 (0dez) | |
Subindex | AO outputs Ch.3 | RO | 0x11 (17dez) | |
7020:11 | Analog output | RO | 0x0000 (0dez) | |
Subindex | AO outputs Ch.4 | RO | 0x11 (17dez) | |
7030:11 | Analog output | RO | 0x0000 (0dez) | |
Subindex | AO settings Ch.1 | RW | 0x16 (22dez) | |
8000:01 | Enable user scale | RW | 0x00 (0dez) | |
8000:02 | Presentation | RW | 0x00 (0dez) | |
8000:05 | Watchdog | RW | 0x00 (0dez) | |
8000:07 | Enable user calibration | RW | 0x00 (0dez) | |
8000:08 | Enable vendor calibration | RW | 0x01 (1dez) | |
8000:11 | User scale offset | RW | 0x0000 (0dez) | |
8000:12 | User scale gain | RW | 0x00010000 (65536dez) | |
8000:13 | Default output | RW | 0x0000 (0dez) | |
8000:14 | Default output ramp | RW | 0xFFFF (65535dez) | |
8000:15 | User calibration offset | RW | 0x0000 (0dez) | |
8000:16 | User calibration gain | RW | 0x4000 (16384dez) | |
Subindex | AO internal data Ch.1 | RO | 0x01 (1dez) | |
800E:01 | DAC raw value | RO | 0x0000 (0dez) | |
Subindex | AO vendor data Ch.1 | RW | 0x06 (6dez) | |
800F:01 | R0 Calibration Offset | RW | 0x0000 (0dez) | |
800F:02 | R0 Calibration Gain | RW | 0x4000 (16384dez) | |
800F:03 | R1 Calibration Offset | RW | 0x0000 (0dez) | |
800F:04 | R1 Calibration Gain | RW | 0x4000 (16384dez) | |
800F:05 | R2 Calibration Offset | RW | 0x0000 (0dez) | |
800F:06 | R2 Calibration Gain | RW | 0x4000 (16384dez) | |
Subindex | AO settings Ch.2 | RW | 0x16 (22dez) | |
8010:01 | Enable user scale | RW | 0x00 (0dez) | |
8010:02 | Presentation | RW | 0x00 (0dez) | |
8010:05 | Watchdog | RW | 0x00 (0dez) | |
8010:07 | Enable user calibration | RW | 0x00 (0dez) | |
8010:08 | Enable vendor calibration | RW | 0x01 (1dez) | |
8010:11 | User scale offset | RW | 0x0000 (0dez) | |
8010:12 | User scale gain | RW | 0x00010000 (65536dez) | |
8010:13 | Default output | RW | 0x0000 (0dez) | |
8010:14 | Default output ramp | RW | 0xFFFF (65535dez) | |
8010:15 | User calibration offset | RW | 0x0000 (0dez) | |
8010:16 | User calibration gain | RW | 0x4000 (16384dez) | |
Subindex | AO internal data Ch.2 | RO | 0x01 (1dez) | |
801E:01 | DAC raw value | RO | 0x0000 (0dez) | |
Subindex | AO vendor data Ch.2 | RW | 0x06 (6dez) | |
801F:01 | R0 Calibration Offset | RW | 0x0000 (0dez) | |
801F:02 | R0 Calibration Gain | RW | 0x4000 (16384dez) | |
801F:03 | R1 Calibration Offset | RW | 0x0000 (0dez) | |
801F:04 | R1 Calibration Gain | RW | 0x4000 (16384dez) | |
801F:05 | R2 Calibration Offset | RW | 0x0000 (0dez) | |
801F:06 | R2 Calibration Gain | RW | 0x4000 (16384dez) | |
Index (hex) | Name | Flags | Default Wert | |
Subindex | AO settings Ch.3 | RW | 0x16 (22dez) | |
8020:01 | Enable user scale | RW | 0x00 (0dez) | |
8020:02 | Presentation | RW | 0x00 (0dez) | |
8020:05 | Watchdog | RW | 0x00 (0dez) | |
8020:07 | Enable user calibration | RW | 0x00 (0dez) | |
8020:08 | Enable vendor calibration | RW | 0x01 (1dez) | |
8020:11 | User scale offset | RW | 0x0000 (0dez) | |
8020:12 | User scale gain | RW | 0x00010000 (65536dez) | |
8020:13 | Default output | RW | 0x0000 (0dez) | |
8020:14 | Default output ramp | RW | 0xFFFF (65535dez) | |
8020:15 | User calibration offset | RW | 0x0000 (0dez) | |
8020:16 | User calibration gain | RW | 0x4000 (16384dez) | |
Subindex | AO internal data Ch.3 | RO | 0x01 (1dez) | |
802E:01 | DAC raw value | RO | 0x0000 (0dez) | |
Subindex | AO vendor data Ch.3 | RW | 0x06 (6dez) | |
802F:01 | R0 Calibration Offset | RW | 0x0000 (0dez) | |
802F:02 | R0 Calibration Gain | RW | 0x4000 (16384dez) | |
802F:03 | R1 Calibration Offset | RW | 0x0000 (0dez) | |
802F:04 | R1 Calibration Gain | RW | 0x4000 (16384dez) | |
802F:05 | R2 Calibration Offset | RW | 0x0000 (0dez) | |
802F:06 | R2 Calibration Gain | RW | 0x4000 (16384dez) | |
Subindex | AO settings Ch.4 | RW | 0x16 (22dez) | |
8030:01 | Enable user scale | RW | 0x00 (0dez) | |
8030:02 | Presentation | RW | 0x00 (0dez) | |
8030:05 | Watchdog | RW | 0x00 (0dez) | |
8030:07 | Enable user calibration | RW | 0x00 (0dez) | |
8030:08 | Enable vendor calibration | RW | 0x01 (1dez) | |
8030:11 | User scale offset | RW | 0x0000 (0dez) | |
8030:12 | User scale gain | RW | 0x00010000 (65536dez) | |
8030:13 | Default output | RW | 0x0000 (0dez) | |
8030:14 | Default output ramp | RW | 0xFFFF (65535dez) | |
8030:15 | User calibration offset | RW | 0x0000 (0dez) | |
8030:16 | User calibration gain | RW | 0x4000 (16384dez) | |
Subindex | AO internal data Ch.4 | RO | 0x01 (1dez) | |
803E:01 | DAC raw value | RO | 0x0000 (0dez) | |
Subindex | AO vendor data Ch.4 | RW | 0x06 (6dez) | |
803F:01 | R0 Calibration Offset | RW | 0x0000 (0dez) | |
803F:02 | R0 Calibration Gain | RW | 0x4000 (16384dez) | |
803F:03 | R1 Calibration Offset | RW | 0x0000 (0dez) | |
803F:04 | R1 Calibration Gain | RW | 0x4000 (16384dez) | |
803F:05 | R2 Calibration Offset | RW | 0x0000 (0dez) | |
803F:06 | R2 Calibration Gain | RW | 0x4000 (16384dez) | |
Subindex | Modular device profile | RO | 0x02 (2dez) | |
F000:01 | Module index distance | RO | 0x0010 (16dez) | |
F000:02 | Maximum number of modules | RO | 0x0004 (4dez) | |
Code word | RW | 0x00000000 (0dez) | ||
F010:0 | Subindex | Module list | RW | 0x04 (4dez) |
F010:01 | SubIndex 001 | RW | 0x00000190 (400dez) | |
F010:02 | SubIndex 002 | RW | 0x00000190 (400dez) | |
F010:03 | SubIndex 003 | RW | 0x00000190 (400dez) | |
F010:04 | SubIndex 004 | RW | 0x00000190 (400dez) | |
Subindex | AO Range Settings | RW | 0x04 (4dez) | |
F800:01 | Output type Ch1 | RW | 0x0000 (0dez) | |
F800:02 | Output type Ch2 | RW | 0x0000 (0dez) | |
F800:03 | Output type Ch3 | RW | 0x0000 (0dez) | |
F800:04 | Output type Ch4 | RW | 0x0000 (0dez) | |
Legende
Flags:
RO (Read Only): dieses Objekt kann nur gelesen werden
RW (Read/Write): dieses Objekt kann gelesen und beschrieben werden