Digital-Ausgänge M16
Pinbelegung
Pin | Beschreibung |
|---|---|
A | Channel 1, Output 1 |
B | Channel 1, Output 2 |
C | Channel 1, Output 3 |
D | Channel 1, Output 4 |
E | Channel 1, Output 5 |
F | Channel 1, Output 6 |
G | Channel 1, Output 7 |
H | Channel 1, Output 8 |
I | Channel 2, Output 1 |
K | Channel 2, Output 2 |
L | Channel 2, Output 3 |
M | GND |
N | Channel 2, Output 4 |
O | Channel 2, Output 5 |
P | Channel 2, Output 6 |
R | Channel 2, Output 7 |
S | Channel 2, Output 8 |
T | - |
U | GND |