Prozessabbild
EPP2328-0001
Prozessabbild in TwinCAT |
| Steckverbinder | Kontakt | Variable |
---|---|---|---|---|
| X01 | 4 | Channel 1 | |
X02 | 4 | Channel 2 | ||
X03 | 4 | Channel 3 | ||
X04 | 4 | Channel 4 | ||
X05 | 4 | Channel 5 | ||
X06 | 4 | Channel 6 | ||
X07 | 4 | Channel 7 | ||
X08 | 4 | Channel 8 |
EPP2328-0002
Prozessabbild in TwinCAT |
| Steckverbinder | Kontakt | Variable |
---|---|---|---|---|
| X01 / X02 | 2 | Channel 2 | |
4 | Channel 1 | |||
X03 / X04 | 2 | Channel 4 | ||
4 | Channel 3 | |||
X05 / X06 | 2 | Channel 6 | ||
4 | Channel 5 | |||
X07 / X08 | 2 | Channel 8 | ||
4 | Channel 7 |