Konfigurationsobjekte
Index 8020 AI Settings Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8020:0 | AI Settings Ch.1 |
| UINT8 | RO | 0x18 (24dez) |
8020:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8020:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8020:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8020:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8020:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8020:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8020:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 802F AI Vendor data Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
802F:0 | AI Vendor data Ch.1 |
| UINT8 | RO | 0x02 (2dez) |
802F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
802F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8030 AI Settings Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8030:0 | AI Settings Ch.2 |
| UINT8 | RO | 0x18 (24dez) |
8030:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8030:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8030:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8030:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8030:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8030:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8030:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 803F AI Vendor data Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
803F:0 | AI Vendor data Ch.2 |
| UINT8 | RO | 0x02 (2dez) |
803F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
803F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8040 AI Settings Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8040:0 | AI Settings Ch.3 |
| UINT8 | RO | 0x18 (24dez) |
8040:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8040:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8040:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8040:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8040:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8040:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8040:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 804F AI Vendor data Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
804F:0 | AI Vendor data Ch.3 |
| UINT8 | RO | 0x02 (2dez) |
804F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
804F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8050 AI Settings Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8050:0 | AI Settings Ch.4 |
| UINT8 | RO | 0x18 (24dez) |
8050:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8050:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8050:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8050:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8050:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8050:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8050:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 805F AI Vendor data Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
805F:0 | AI Vendor data Ch.4 |
| UINT8 | RO | 0x02 (2dez) |
805F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
805F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8060 AI Settings Ch.5
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8060:0 | AI Settings Ch.5 |
| UINT8 | RO | 0x18 (24dez) |
8060:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8060:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8060:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8060:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8060:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8060:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8060:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 806F AI Vendor data Ch.5
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
806F:0 | AI Vendor data Ch.5 |
| UINT8 | RO | 0x02 (2dez) |
806F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
806F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8070 AI Settings Ch.6
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
8070:0 | AI Settings Ch.6 |
| UINT8 | RO | 0x18 (24dez) |
8070:01 | Enable user scale |
| BOOLEAN | RW | 0x00 (0dez) |
8070:0A | Enable user calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8070:0B | Enable vendor calibration |
| BOOLEAN | RW | 0x00 (0dez) |
8070:11 | User scale offset |
| INT16 | RW | 0x0000 (0dez) |
8070:12 | User scale gain |
| INT32 | RW | 0x02A00000 (44040192dez) |
8070:17 | User calibration offset |
| INT16 | RW | 0x0000 (0dez) |
8070:18 | User calibration gain |
| INT16 | RW | 0x0000 (0dez) |
Index 807F AI Vendor data Ch.6
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
807F:0 | AI Vendor data Ch.6 |
| UINT8 | RO | 0x02 (2dez) |
807F:01 | Calibration Offset |
| INT16 | RW | 0x0000 (0dez) |
807F:02 | Calibration Gain |
| INT16 | RW | 0x0000 (0dez) |
Index 8080 SAI Settings
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default | |
|---|---|---|---|---|---|---|
8080:0 | SAI Settings |
| UINT8 | RO | 0x11 (17dez) | |
8080:0D | Mode | erlaubte Werte: | UINT16 | RW | 0x0000 (0dez) | |
4 | 1 Hz | |||||
5 | 10 Hz | |||||
6 | 25 Hz | |||||
7 | 50 Hz | |||||
8 | 100 Hz | |||||
9 | 200 Hz | |||||
10 | 400 Hz | |||||
11 | 1600 Hz | |||||
12 | 5000 Hz | |||||
8080:11 | Range | erlaubte Werte: | UINT16
| RW | 0x0000 (0dez) | |
3 | +/- 2G | |||||
4 | +/- 4G | |||||
5 | +/- 8G | |||||
6 | +/- 16G | |||||