Profilspezifische Objekte
6001 MTI inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6001:0 | MTI inputs Ch.1 |
| USINT | RO | 0x4a (74dez) |
6001:01 | No of input events |
| USINT | RO | - |
6001:09 | Input state |
| BOOL | RO | - |
6001:0A | Input buffer overflow |
| BOOL | RO | - |
6001:0F | Input cycle counter |
| BIT2 | RO | - |
6001:11 | Events in input buffer |
| USINT | RO | - |
6001:12 | Input order feedback |
| USINT | RO | - |
6001:21 | Input event state 1 |
| BOOL | RO | - |
6001:22 | Input event state 2 |
| BOOL | RO | - |
6001:23 | Input event state 3 |
| BOOL | RO | - |
6001:24 | Input event state 4 |
| BOOL | RO | - |
6001:25 | Input event state 5 |
| BOOL | RO | - |
6001:26 | Input event state 6 |
| BOOL | RO | - |
6001:27 | Input event state 7 |
| BOOL | RO | - |
6001:28 | Input event state 8 |
| BOOL | RO | - |
6001:29 | Input event state 9 |
| BOOL | RO | - |
6001:2A | Input event state 10 |
| BOOL | RO | - |
6001:41 | Input event time 1 |
| UDINT | RO | - |
6001:42 | Input event time 2 |
| UDINT | RO | - |
6001:43 | Input event time 3 |
| UDINT | RO | - |
6001:44 | Input event time 4 |
| UDINT | RO | - |
6001:45 | Input event time 5 |
| UDINT | RO | - |
6001:46 | Input event time 6 |
| UDINT | RO | - |
6001:47 | Input event time 7 |
| UDINT | RO | - |
6001:48 | Input event time 8 |
| UDINT | RO | - |
6001:49 | Input event time 9 |
| UDINT | RO | - |
6001:4A | Input event time 10 |
| UDINT | RO | - |
6011 MTI inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6011:0 | MTI inputs Ch.2 |
| USINT | RO | 0x4a (74dez) |
6011:01 | No of input events |
| USINT | RO | - |
6011:09 | Input state |
| BOOL | RO | - |
6011:0A | Input buffer overflow |
| BOOL | RO | - |
6011:0F | Input cycle counter |
| BIT2 | RO | - |
6011:11 | Events in input buffer |
| USINT | RO | - |
6011:12 | Input order feedback |
| USINT | RO | - |
6011:21 | Input event state 1 |
| BOOL | RO | - |
6011:22 | Input event state 2 |
| BOOL | RO | - |
6011:23 | Input event state 3 |
| BOOL | RO | - |
6011:24 | Input event state 4 |
| BOOL | RO | - |
6011:25 | Input event state 5 |
| BOOL | RO | - |
6011:26 | Input event state 6 |
| BOOL | RO | - |
6011:27 | Input event state 7 |
| BOOL | RO | - |
6011:28 | Input event state 8 |
| BOOL | RO | - |
6011:29 | Input event state 9 |
| BOOL | RO | - |
6011:2A | Input event state 10 |
| BOOL | RO | - |
6011:41 | Input event time 1 |
| UDINT | RO | - |
6011:42 | Input event time 2 |
| UDINT | RO | - |
6011:43 | Input event time 3 |
| UDINT | RO | - |
6011:44 | Input event time 4 |
| UDINT | RO | - |
6011:45 | Input event time 5 |
| UDINT | RO | - |
6011:46 | Input event time 6 |
| UDINT | RO | - |
6011:47 | Input event time 7 |
| UDINT | RO | - |
6011:48 | Input event time 8 |
| UDINT | RO | - |
6011:49 | Input event time 9 |
| UDINT | RO | - |
6011:4A | Input event time 10 |
| UDINT | RO | - |
6021 MTI inputs Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6021:0 | MTI inputs Ch.3 |
| USINT | RO | 0x4a (74dez) |
6021:01 | No of input events |
| USINT | RO | - |
6021:09 | Input state |
| BOOL | RO | - |
6021:0A | Input buffer overflow |
| BOOL | RO | - |
6021:0F | Input cycle counter |
| BIT2 | RO | - |
6021:11 | Events in input buffer |
| USINT | RO | - |
6021:12 | Input order feedback |
| USINT | RO | - |
6021:21 | Input event state 1 |
| BOOL | RO | - |
6021:22 | Input event state 2 |
| BOOL | RO | - |
6021:23 | Input event state 3 |
| BOOL | RO | - |
6021:24 | Input event state 4 |
| BOOL | RO | - |
6021:25 | Input event state 5 |
| BOOL | RO | - |
6021:26 | Input event state 6 |
| BOOL | RO | - |
6021:27 | Input event state 7 |
| BOOL | RO | - |
6021:28 | Input event state 8 |
| BOOL | RO | - |
6021:29 | Input event state 9 |
| BOOL | RO | - |
6021:2A | Input event state 10 |
| BOOL | RO | - |
6021:41 | Input event time 1 |
| UDINT | RO | - |
6021:42 | Input event time 2 |
| UDINT | RO | - |
6021:43 | Input event time 3 |
| UDINT | RO | - |
6021:44 | Input event time 4 |
| UDINT | RO | - |
6021:45 | Input event time 5 |
| UDINT | RO | - |
6021:46 | Input event time 6 |
| UDINT | RO | - |
6021:47 | Input event time 7 |
| UDINT | RO | - |
6021:48 | Input event time 8 |
| UDINT | RO | - |
6021:49 | Input event time 9 |
| UDINT | RO | - |
6021:4A | Input event time 10 |
| UDINT | RO | - |
6031 MTI inputs Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6031:0 | MTI inputs Ch.4 |
| USINT | RO | 0x4a (74dez) |
6031:01 | No of input events |
| USINT | RO | - |
6031:09 | Input state |
| BOOL | RO | - |
6031:0A | Input buffer overflow |
| BOOL | RO | - |
6031:0F | Input cycle counter |
| BIT2 | RO | - |
6031:11 | Events in input buffer |
| USINT | RO | - |
6031:12 | Input order feedback |
| USINT | RO | - |
6031:21 | Input event state 1 |
| BOOL | RO | - |
6031:22 | Input event state 2 |
| BOOL | RO | - |
6031:23 | Input event state 3 |
| BOOL | RO | - |
6031:24 | Input event state 4 |
| BOOL | RO | - |
6031:25 | Input event state 5 |
| BOOL | RO | - |
6031:26 | Input event state 6 |
| BOOL | RO | - |
6031:27 | Input event state 7 |
| BOOL | RO | - |
6031:28 | Input event state 8 |
| BOOL | RO | - |
6031:29 | Input event state 9 |
| BOOL | RO | - |
6031:2A | Input event state 10 |
| BOOL | RO | - |
6031:41 | Input event time 1 |
| UDINT | RO | - |
6031:42 | Input event time 2 |
| UDINT | RO | - |
6031:43 | Input event time 3 |
| UDINT | RO | - |
6031:44 | Input event time 4 |
| UDINT | RO | - |
6031:45 | Input event time 5 |
| UDINT | RO | - |
6031:46 | Input event time 6 |
| UDINT | RO | - |
6031:47 | Input event time 7 |
| UDINT | RO | - |
6031:48 | Input event time 8 |
| UDINT | RO | - |
6031:49 | Input event time 9 |
| UDINT | RO | - |
6031:4A | Input event time 10 |
| UDINT | RO | - |
6041 MTI inputs Ch.5
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6041:0 | MTI inputs Ch.5 |
| USINT | RO | 0x4a (74dez) |
6041:01 | No of input events |
| USINT | RO | - |
6041:09 | Input state |
| BOOL | RO | - |
6041:0A | Input buffer overflow |
| BOOL | RO | - |
6041:0F | Input cycle counter |
| BIT2 | RO | - |
6041:11 | Events in input buffer |
| USINT | RO | - |
6041:12 | Input order feedback |
| USINT | RO | - |
6041:21 | Input event state 1 |
| BOOL | RO | - |
6041:22 | Input event state 2 |
| BOOL | RO | - |
6041:23 | Input event state 3 |
| BOOL | RO | - |
6041:24 | Input event state 4 |
| BOOL | RO | - |
6041:25 | Input event state 5 |
| BOOL | RO | - |
6041:26 | Input event state 6 |
| BOOL | RO | - |
6041:27 | Input event state 7 |
| BOOL | RO | - |
6041:28 | Input event state 8 |
| BOOL | RO | - |
6041:29 | Input event state 9 |
| BOOL | RO | - |
6041:2A | Input event state 10 |
| BOOL | RO | - |
6041:41 | Input event time 1 |
| UDINT | RO | - |
6041:42 | Input event time 2 |
| UDINT | RO | - |
6041:43 | Input event time 3 |
| UDINT | RO | - |
6041:44 | Input event time 4 |
| UDINT | RO | - |
6041:45 | Input event time 5 |
| UDINT | RO | - |
6041:46 | Input event time 6 |
| UDINT | RO | - |
6041:47 | Input event time 7 |
| UDINT | RO | - |
6041:48 | Input event time 8 |
| UDINT | RO | - |
6041:49 | Input event time 9 |
| UDINT | RO | - |
6041:4A | Input event time 10 |
| UDINT | RO | - |
6051 MTI inputs Ch.6
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6051:0 | MTI inputs Ch.6 |
| USINT | RO | 0x4a (74dez) |
6051:01 | No of input events |
| USINT | RO | - |
6051:09 | Input state |
| BOOL | RO | - |
6051:0A | Input buffer overflow |
| BOOL | RO | - |
6051:0F | Input cycle counter |
| BIT2 | RO | - |
6051:11 | Events in input buffer |
| USINT | RO | - |
6051:12 | Input order feedback |
| USINT | RO | - |
6051:21 | Input event state 1 |
| BOOL | RO | - |
6051:22 | Input event state 2 |
| BOOL | RO | - |
6051:23 | Input event state 3 |
| BOOL | RO | - |
6051:24 | Input event state 4 |
| BOOL | RO | - |
6051:25 | Input event state 5 |
| BOOL | RO | - |
6051:26 | Input event state 6 |
| BOOL | RO | - |
6051:27 | Input event state 7 |
| BOOL | RO | - |
6051:28 | Input event state 8 |
| BOOL | RO | - |
6051:29 | Input event state 9 |
| BOOL | RO | - |
6051:2A | Input event state 10 |
| BOOL | RO | - |
6051:41 | Input event time 1 |
| UDINT | RO | - |
6051:42 | Input event time 2 |
| UDINT | RO | - |
6051:43 | Input event time 3 |
| UDINT | RO | - |
6051:44 | Input event time 4 |
| UDINT | RO | - |
6051:45 | Input event time 5 |
| UDINT | RO | - |
6051:46 | Input event time 6 |
| UDINT | RO | - |
6051:47 | Input event time 7 |
| UDINT | RO | - |
6051:48 | Input event time 8 |
| UDINT | RO | - |
6051:49 | Input event time 9 |
| UDINT | RO | - |
6051:4A | Input event time 10 |
| UDINT | RO | - |
6061 MTI inputs Ch.7
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6061:0 | MTI inputs Ch.7 |
| USINT | RO | 0x4a (74dez) |
6061:01 | No of input events |
| USINT | RO | - |
6061:09 | Input state |
| BOOL | RO | - |
6061:0A | Input buffer overflow |
| BOOL | RO | - |
6061:0F | Input cycle counter |
| BIT2 | RO | - |
6061:11 | Events in input buffer |
| USINT | RO | - |
6061:12 | Input order feedback |
| USINT | RO | - |
6061:21 | Input event state 1 |
| BOOL | RO | - |
6061:22 | Input event state 2 |
| BOOL | RO | - |
6061:23 | Input event state 3 |
| BOOL | RO | - |
6061:24 | Input event state 4 |
| BOOL | RO | - |
6061:25 | Input event state 5 |
| BOOL | RO | - |
6061:26 | Input event state 6 |
| BOOL | RO | - |
6061:27 | Input event state 7 |
| BOOL | RO | - |
6061:28 | Input event state 8 |
| BOOL | RO | - |
6061:29 | Input event state 9 |
| BOOL | RO | - |
6061:2A | Input event state 10 |
| BOOL | RO | - |
6061:41 | Input event time 1 |
| UDINT | RO | - |
6061:42 | Input event time 2 |
| UDINT | RO | - |
6061:43 | Input event time 3 |
| UDINT | RO | - |
6061:44 | Input event time 4 |
| UDINT | RO | - |
6061:45 | Input event time 5 |
| UDINT | RO | - |
6061:46 | Input event time 6 |
| UDINT | RO | - |
6061:47 | Input event time 7 |
| UDINT | RO | - |
6061:48 | Input event time 8 |
| UDINT | RO | - |
6061:49 | Input event time 9 |
| UDINT | RO | - |
6061:4A | Input event time 10 |
| UDINT | RO | - |
6071 MTI inputs Ch.8
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6071:0 | MTI inputs Ch.8 |
| USINT | RO | 0x4a (74dez) |
6071:01 | No of input events |
| USINT | RO | - |
6071:09 | Input state |
| BOOL | RO | - |
6071:0A | Input buffer overflow |
| BOOL | RO | - |
6071:0F | Input cycle counter |
| BIT2 | RO | - |
6071:11 | Events in input buffer |
| USINT | RO | - |
6071:12 | Input order feedback |
| USINT | RO | - |
6071:21 | Input event state 1 |
| BOOL | RO | - |
6071:22 | Input event state 2 |
| BOOL | RO | - |
6071:23 | Input event state 3 |
| BOOL | RO | - |
6071:24 | Input event state 4 |
| BOOL | RO | - |
6071:25 | Input event state 5 |
| BOOL | RO | - |
6071:26 | Input event state 6 |
| BOOL | RO | - |
6071:27 | Input event state 7 |
| BOOL | RO | - |
6071:28 | Input event state 8 |
| BOOL | RO | - |
6071:29 | Input event state 9 |
| BOOL | RO | - |
6071:2A | Input event state 10 |
| BOOL | RO | - |
6071:41 | Input event time 1 |
| UDINT | RO | - |
6071:42 | Input event time 2 |
| UDINT | RO | - |
6071:43 | Input event time 3 |
| UDINT | RO | - |
6071:44 | Input event time 4 |
| UDINT | RO | - |
6071:45 | Input event time 5 |
| UDINT | RO | - |
6071:46 | Input event time 6 |
| UDINT | RO | - |
6071:47 | Input event time 7 |
| UDINT | RO | - |
6071:48 | Input event time 8 |
| UDINT | RO | - |
6071:49 | Input event time 9 |
| UDINT | RO | - |
6071:4A | Input event time 10 |
| UDINT | RO | - |
6080 TSI Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6080:0 | TSI Inputs Ch.1 |
| USINT | RO | 0x42 (66dez) |
6080:01 | Input |
| BOOL | RO | - |
6080:09 | Status |
| USINT | RO | - |
6080:41 | LatchPos |
| ULINT | RO | - |
6080:42 | LatchNeg |
| ULINT | RO | - |
6090 TSI Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6090:0 | TSI Inputs Ch.2 |
| USINT | RO | 0x42 (66dez) |
6090:01 | Input |
| BOOL | RO | - |
6090:09 | Status |
| USINT | RO | - |
6090:41 | LatchPos |
| ULINT | RO | - |
6090:42 | LatchNeg |
| ULINT | RO | - |
60A0 TSI Inputs Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60A0:0 | TSI Inputs Ch.3 |
| USINT | RO | 0x42 (66dez) |
60A0:01 | Input |
| BOOL | RO | - |
60A0:09 | Status |
| USINT | RO | - |
60A0:41 | LatchPos |
| ULINT | RO | - |
60A0:42 | LatchNeg |
| ULINT | RO | - |
60B0 TSI Inputs Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60B0:0 | TSI Inputs Ch.4 |
| USINT | RO | 0x42 (66dez) |
60B0:01 | Input |
| BOOL | RO | - |
60B0:09 | Status |
| USINT | RO | - |
60B0:41 | LatchPos |
| ULINT | RO | - |
60B0:42 | LatchNeg |
| ULINT | RO | - |
60C0 TSI Inputs Ch.5
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60C0:0 | TSI Inputs Ch.5 |
| USINT | RO | 0x42 (66dez) |
60C0:01 | Input |
| BOOL | RO | - |
60C0:09 | Status |
| USINT | RO | - |
60C0:41 | LatchPos |
| ULINT | RO | - |
60C0:42 | LatchNeg |
| ULINT | RO | - |
60D0 TSI Inputs Ch.6
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60D0:0 | TSI Inputs Ch.6 |
| USINT | RO | 0x42 (66dez) |
60D0:01 | Input |
| BOOL | RO | - |
60D0:09 | Status |
| USINT | RO | - |
60D0:41 | LatchPos |
| ULINT | RO | - |
60D0:42 | LatchNeg |
| ULINT | RO | - |
60E0 TSI Inputs Ch.7
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60E0:0 | TSI Inputs Ch.7 |
| USINT | RO | 0x42 (66dez) |
60E0:01 | Input |
| BOOL | RO | - |
60E0:09 | Status |
| USINT | RO | - |
60E0:41 | LatchPos |
| ULINT | RO | - |
60E0:42 | LatchNeg |
| ULINT | RO | - |
60F0 TSI Inputs Ch.8
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
60F0:0 | TSI Inputs Ch.8 |
| USINT | RO | 0x42 (66dez) |
60F0:01 | Input |
| BOOL | RO | - |
60F0:09 | Status |
| USINT | RO | - |
60F0:41 | LatchPos |
| ULINT | RO | - |
60F0:42 | LatchNeg |
| ULINT | RO | - |
7000 MTI outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7000:0 | MTI outputs Ch.1 |
| USINT | RO | 0x11 (17dez) |
7000:01 | Input buffer reset |
| BOOL | RO | - |
7000:11 | Input order counter |
| USINT | RO | - |
7010 MTI outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7010:0 | MTI outputs Ch.2 |
| USINT | RO | 0x11 (17dez) |
7010:01 | Input buffer reset |
| BOOL | RO | - |
7010:11 | Input order counter |
| USINT | RO | - |
7020 MTI outputs Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7020:0 | MTI outputs Ch.3 |
| USINT | RO | 0x11 (17dez) |
7020:01 | Input buffer reset |
| BOOL | RO | - |
7020:11 | Input order counter |
| USINT | RO | - |
7030 MTI outputs Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7030:0 | MTI outputs Ch.4 |
| USINT | RO | 0x11 (17dez) |
7030:01 | Input buffer reset |
| BOOL | RO | - |
7030:11 | Input order counter |
| USINT | RO | - |
7040 MTI outputs Ch.5
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7040:0 | MTI outputs Ch.5 |
| USINT | RO | 0x11 (17dez) |
7040:01 | Input buffer reset |
| BOOL | RO | - |
7040:11 | Input order counter |
| USINT | RO | - |
7050 MTI outputs Ch.6
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7050:0 | MTI outputs Ch.6 |
| USINT | RO | 0x11 (17dez) |
7050:01 | Input buffer reset |
| BOOL | RO | - |
7050:11 | Input order counter |
| USINT | RO | - |
7060 MTI outputs Ch.7
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7060:0 | MTI outputs Ch.7 |
| USINT | RO | 0x11 (17dez) |
7060:01 | Input buffer reset |
| BOOL | RO | - |
7060:11 | Input order counter |
| USINT | RO | - |
7070 MTI outputs Ch.8
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7070:0 | MTI outputs Ch.8 |
| USINT | RO | 0x11 (17dez) |
7070:01 | Input buffer reset |
| BOOL | RO | - |
7070:11 | Input order counter |
| USINT | RO | - |
F000 Modular device profile
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile |
| USINT | RO | 0x2 (2dez) |
F000:01 | Module index distance |
| UINT | RO | 0x10 (16dez) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x10 (16dez) |
F008 Code word
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UDINT | RO | - |
F010 Module list
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list |
| USINT | RO | 0x10 (16dez) |
F611 DEV Inputs
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F611:0 | DEV Inputs |
| USINT | RO | 0x21 (33dez) |
F611:02 | Undervoltage Up |
| BOOL | RO | - |
F611:03 | Overtemperature |
| BOOL | RO | - |
F611:04 | Checksum error |
| BOOL | RO | - |
F611:21 | SysTime |
| ULINT | RO | - |
FB00 Command
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
FB00:0 | Command |
| USINT | RO | 0x3 (3dez) |
FB00:01 | Request |
| ARRAY [0..1] OF BYTE | RW | [None] |
FB00:02 | Status |
| USINT | RO | - |
FB00:03 | Response |
| ARRAY [0..5] OF BYTE | RO | [None] |