0x90nF PAI Calibration Dates Ch.[n+1]
0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
90nF:0 | PAI Calibration Dates Ch.[n+1] |
| UINT8 | RO | 0xC4 (196dez) |
90nF:01 | Vendor U ±10 V |
| OCTET-STRING[4] | RO | {0} |
90nF:02 | Vendor U ±80 mV |
| OCTET-STRING[4] | RO | {0} |
90nF:03 | Vendor U 0..10 V |
| OCTET-STRING[4] | RO | {0} |
90nF:04 | Vendor PT1000 2 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:05 | Vendor PT1000 3 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:06 | Vendor PT1000 4 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:07 | Vendor Poti 3 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:08 | Vendor Poti 5 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:09 | Vendor SG Full-Bridge 4Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:0A | Vendor SG Full-Bridge 4Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:0B | Vendor SG Full-Bridge 4Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:0C | Vendor SG Full-Bridge 4Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:0D | Vendor SG Full-Bridge 4Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:0E | Vendor SG Full-Bridge 4Wire 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:0F | Vendor SG Full-Bridge 6Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:10 | Vendor SG Full-Bridge 6Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:11 | Vendor SG Full-Bridge 6Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:12 | Vendor SG Full-Bridge 6Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:13 | Vendor SG Full-Bridge 6Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:14 | Vendor SG Full-Bridge 6Wire 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:15 | Vendor SG Half-Bridge 3Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:16 | Vendor SG Half-Bridge 3Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:17 | Vendor SG Half-Bridge 3Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:18 | Vendor SG Half-Bridge 3Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:19 | Vendor SG Half-Bridge 3Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:1A | Vendor SG Half-Bridge 3Wire 16 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:1B | Vendor SG Half-Bridge 5Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:1C | Vendor SG Half-Bridge 5Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:1D | Vendor SG Half-Bridge 5Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:1E | Vendor SG Half-Bridge 5Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:1F | Vendor SG Half-Bridge 5Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:20 | Vendor SG Half-Bridge 5Wire 16 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:21 | Vendor SG Quarter-Bridge 2Wire 120R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:22 | Vendor SG Quarter-Bridge 2Wire 120R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:23 | Vendor SG Quarter-Bridge 2Wire 120R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:24 | Vendor SG Quarter-Bridge 2Wire 120R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:25 | Vendor SG Quarter-Bridge 2Wire 120R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:26 | Vendor SG Quarter-Bridge 2Wire 120R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:27 | Vendor SG Quarter-Bridge 3Wire 120R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:28 | Vendor SG Quarter-Bridge 3Wire 120R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:29 | Vendor SG Quarter-Bridge 3Wire 120R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:2A | Vendor SG Quarter-Bridge 3Wire 120R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:2B | Vendor SG Quarter-Bridge 3Wire 120R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:2C | Vendor SG Quarter-Bridge 3Wire 120R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:2D | Vendor SG Quarter-Bridge 2Wire 350R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:2E | Vendor SG Quarter-Bridge 2Wire 350R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:2F | Vendor SG Quarter-Bridge 2Wire 350R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:30 | Vendor SG Quarter-Bridge 2Wire 350R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:31 | Vendor SG Quarter-Bridge 2Wire 350R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:32 | Vendor SG Quarter-Bridge 2Wire 350R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:33 | Vendor SG Quarter-Bridge 3Wire 350R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:34 | Vendor SG Quarter-Bridge 3Wire 350R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:35 | Vendor SG Quarter-Bridge 3Wire 350R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:36 | Vendor SG Quarter-Bridge 3Wire 350R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:37 | Vendor SG Quarter-Bridge 3Wire 350R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:38 | Vendor SG Quarter-Bridge 3Wire 350R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:39 | Vendor SG Quarter-Bridge 2Wire 1k 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:3A | Vendor SG Quarter-Bridge 2Wire 1k 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:3B | Vendor SG Quarter-Bridge 2Wire 1k 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:3C | Vendor SG Quarter-Bridge 2Wire 1k 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:3D | Vendor SG Quarter-Bridge 2Wire 1k 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:3E | Vendor SG Quarter-Bridge 2Wire 1k 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:3F | Vendor SG Quarter-Bridge 3Wire 1k 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:40 | Vendor SG Quarter-Bridge 3Wire 1k 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:41 | Vendor SG Quarter-Bridge 3Wire 1k 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:42 | Vendor SG Quarter-Bridge 3Wire 1k 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:43 | Vendor SG Quarter-Bridge 3Wire 1k 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:44 | Vendor SG Quarter-Bridge 3Wire 1k 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:81 | User U ±10 V |
| OCTET-STRING[4] | RO | {0} |
90nF:82 | User U ±80 mV |
| OCTET-STRING[4] | RO | {0} |
90nF:83 | User U 0..10 V |
| OCTET-STRING[4] | RO | {0} |
90nF:84 | User PT1000 2 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:85 | User PT1000 3 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:86 | User PT1000 4 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:87 | User Poti 3 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:88 | User Poti 5 Wire |
| OCTET-STRING[4] | RO | {0} |
90nF:89 | User SG Full-Bridge 4Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:8A | User SG Full-Bridge 4Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:8B | User SG Full-Bridge 4Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:8C | User SG Full-Bridge 4Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:8D | User SG Full-Bridge 4Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:8E | User SG Full-Bridge 4Wire 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:8F | User SG Full-Bridge 6Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:90 | User SG Full-Bridge 6Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:91 | User SG Full-Bridge 6Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:92 | User SG Full-Bridge 6Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:93 | User SG Full-Bridge 6Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:94 | User SG Full-Bridge 6Wire 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:95 | User SG Half-Bridge 3Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:96 | User SG Half-Bridge 3Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:97 | User SG Half-Bridge 3Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:98 | User SG Half-Bridge 3Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:99 | User SG Half-Bridge 3Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:9A | User SG Half-Bridge 3Wire 16 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:9B | User SG Half-Bridge 5Wire 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:9C | User SG Half-Bridge 5Wire 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:9D | User SG Half-Bridge 5Wire 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:9E | User SG Half-Bridge 5Wire 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:9F | User SG Half-Bridge 5Wire 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A0 | User SG Half-Bridge 5Wire 16 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A1 | User SG Quarter-Bridge 2Wire 120R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A2 | User SG Quarter-Bridge 2Wire 120R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:A3 | User SG Quarter-Bridge 2Wire 120R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A4 | User SG Quarter-Bridge 2Wire 120R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:A5 | User SG Quarter-Bridge 2Wire 120R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A6 | User SG Quarter-Bridge 2Wire 120R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A7 | User SG Quarter-Bridge 3Wire 120R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:A8 | User SG Quarter-Bridge 3Wire 120R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:A9 | User SG Quarter-Bridge 3Wire 120R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:AA | User SG Quarter-Bridge 3Wire 120R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:AB | User SG Quarter-Bridge 3Wire 120R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:AC | User SG Quarter-Bridge 3Wire 120R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:AD | User SG Quarter-Bridge 2Wire 350R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:AE | User SG Quarter-Bridge 2Wire 350R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:AF | User SG Quarter-Bridge 2Wire 350R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B0 | User SG Quarter-Bridge 2Wire 350R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:B1 | User SG Quarter-Bridge 2Wire 350R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B2 | User SG Quarter-Bridge 2Wire 350R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B3 | User SG Quarter-Bridge 3Wire 350R 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B4 | User SG Quarter-Bridge 3Wire 350R 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:B5 | User SG Quarter-Bridge 3Wire 350R 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B6 | User SG Quarter-Bridge 3Wire 350R 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:B7 | User SG Quarter-Bridge 3Wire 350R 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B8 | User SG Quarter-Bridge 3Wire 350R 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:B9 | User SG Quarter-Bridge 2Wire 1k 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:BA | User SG Quarter-Bridge 2Wire 1k 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:BB | User SG Quarter-Bridge 2Wire 1k 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:BC | User SG Quarter-Bridge 2Wire 1k 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:BD | User SG Quarter-Bridge 2Wire 1k 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:BE | User SG Quarter-Bridge 2Wire 1k 32 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:BF | User SG Quarter-Bridge 3Wire 1k 2 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:C0 | User SG Quarter-Bridge 3Wire 1k 2 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:C1 | User SG Quarter-Bridge 3Wire 1k 4 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:C2 | User SG Quarter-Bridge 3Wire 1k 4 mV/V compensated |
| OCTET-STRING[4] | RO | {0} |
90nF:C3 | User SG Quarter-Bridge 3Wire 1k 8 mV/V |
| OCTET-STRING[4] | RO | {0} |
90nF:C4 | User SG Quarter-Bridge 3Wire 1k 32 mV/V |
| OCTET-STRING[4] | RO | {0} |