0x90nF PAI Calibration Dates Ch.[n+1]

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0x94 (148dez)

90nF:02

Vendor U ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:03

Vendor U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:04

Vendor U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:05

Vendor U ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:0E

Vendor U 0..10 V

 

OCTET-STRING[4]

RO

{0}

90nF:0F

Vendor U 0..5 V

 

OCTET-STRING[4]

RO

{0}

90nF:11

Vendor I ±20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:12

Vendor I 0…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:13

Vendor I 4…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:14

Vendor I 4…20 mA (NAMUR)

 

OCTET-STRING[4]

RO

{0}

90nF:82

User U ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:83

User U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:84

User U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:85

User U ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:8E

User U 0..10 V

 

OCTET-STRING[4]

RO

{0}

90nF:8F

User U 0..5 V

 

OCTET-STRING[4]

RO

{0}

90nF:91

User I ±20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:92

User I 0…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:93

User I 4…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:94

User I 4…20 mA (NAMUR)

 

OCTET-STRING[4]

RO

{0}