0x80n0:01 PAI Settings.Interface

ELM37xx: 0x80n0:01 PAI Settings.Interface (0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle) - Fortsetzung

Index (hex)

Bedeutung

Datentyp

Flags

Default

80n0:01

Auswahl der Messkonfiguration (Fortsetzung):
0x80n0 PAI Settings
...
ELM37xx
:
65 - Poti 3Wire
66 - Poti 5Wire
81 - TC 80 mV
86 - TC CJC
87 - TC CJC RTD (ab Rev. 0017)
97 - IEPE ±10 V
98 - IEPE ±5 V
99 - IEPE ±2.5 V
107 - IEPE 0..20 V
108 - IEPE 0..10 V
259 - SG Full-Bridge 4Wire 2 mV/V
261 - SG Full-Bridge 4Wire 4 mV/V
268 - SG Full-Bridge 4Wire 32 mV/V
291 - SG Full-Bridge 6Wire 2 mV/V
293 - SG Full-Bridge 6Wire 4 mV/V
300 - SG Full-Bridge 6Wire 32 mV/V
323 - SG Half-Bridge 3Wire 2 mV/V
329 - SG Half-Bridge 3Wire 16 mV/V
355 - SG Half-Bridge 5Wire 2 mV/V
361 - SG Half-Bridge 5Wire 16 mV/V
388 - SG Quarter-Bridge 2Wire 120R 2 mV/V compensated
390 - SG Quarter-Bridge 2Wire 120R 4 mV/V compensated
391 - SG Quarter-Bridge 2Wire 120R 8 mV/V
396 - SG Quarter-Bridge 2Wire 120R 32 mV/V
420 - SG Quarter-Bridge 3Wire 120R 2 mV/V compensated
422 - SG Quarter-Bridge 3Wire 120R 4 mV/V compensated
423 - SG Quarter-Bridge 3Wire 120R 8 mV/V
428 - SG Quarter-Bridge 3Wire 120R 32 mV/V
452 - SG Quarter-Bridge 2Wire 350R 2 mV/V compensated
454 - SG Quarter-Bridge 2Wire 350R 4 mV/V compensated
455 - SG Quarter-Bridge 2Wire 350R 8 mV/V
460 - SG Quarter-Bridge 2Wire 350R 32 mV/V
484 - SG Quarter-Bridge 3Wire 350R 2 mV/V compensated
486 - SG Quarter-Bridge 3Wire 350R 4 mV/V compensated
487 - SG Quarter-Bridge 3Wire 350R 8 mV/V
492 - SG Quarter-Bridge 3Wire 350R 32 mV/V
785 - R/RTD 2Wire 5k
786 - R/RTD 3Wire 5k
787 - R/RTD 4Wire 5k
800 - R/RTD 2Wire 2k
801 - R/RTD 3Wire 2k
802 - R/RTD 4Wire 2k
821 - R/RTD 2Wire 500R
822 - R/RTD 3Wire 500R
823 - R/RTD 4Wire 500R
830 - R/RTD 2Wire 200R
831 - R/RTD 3Wire 200R
832 - R/RTD 4Wire 200R
848 - R/RTD 2Wire 50R
849 - R/RTD 3Wire 50R
850 - R/RTD 4Wire 50R

UINT16

RW

0x0000 (0dez)