0x90nF PAI Calibration Dates Ch.[n+1]

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0xEC (236dez)

90nF:61

Vendor IEPE ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:62

Vendor IEPE ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:63

Vendor IEPE ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:64

Vendor IEPE ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:65

Vendor IEPE ±640 mV

 

OCTET-STRING[4]

RO

{0}

90nF:66

Vendor IEPE ±320 mV

 

OCTET-STRING[4]

RO

{0}

90nF:67

Vendor IEPE ±160 mV

 

OCTET-STRING[4]

RO

{0}

90nF:68

Vendor IEPE ±80 mV

 

OCTET-STRING[4]

RO

{0}

90nF:69

Vendor IEPE ±40 mV

 

OCTET-STRING[4]

RO

{0}

90nF:6A

Vendor IEPE ±20 mV

 

OCTET-STRING[4]

RO

{0}

90nF:6B

Vendor IEPE 0..20 V

 

OCTET-STRING[4]

RO

{0}

90nF:6C

Vendor IEPE 0..10 V

 

OCTET-STRING[4]

RO

{0}

90nF:E1

User IEPE ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:E2

User IEPE ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:E3

User IEPE ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:E4

User IEPE ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:E5

User IEPE ±640 mV

 

OCTET-STRING[4]

RO

{0}

90nF:E6

User IEPE ±320 mV

 

OCTET-STRING[4]

RO

{0}

90nF:E7

User IEPE ±160 mV

 

OCTET-STRING[4]

RO

{0}

90nF:E8

User IEPE ±80 mV

 

OCTET-STRING[4]

RO

{0}

90nF:E9

User IEPE ±40 mV

 

OCTET-STRING[4]

RO

{0}

90nF:EA

User IEPE ±20 mV

 

OCTET-STRING[4]

RO

{0}

90nF:EB

User IEPE 0..20 V

 

OCTET-STRING[4]

RO

{0}

90nF:EC

User IEPE 0..10 V

 

OCTET-STRING[4]

RO

{0}