0x90nF PAI Calibration Dates Ch.[n+1]

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0x94 (148dez)

90nF:11

Vendor I ±20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:12

Vendor I 0…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:13

Vendor I 4…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:14

Vendor I 4…20 mA (NAMUR)

 

OCTET-STRING[4]

RO

{0}

90nF:91

User I ±20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:92

User I 0…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:93

User I 4…20 mA

 

OCTET-STRING[4]

RO

{0}

90nF:94

User I 4…20 mA (NAMUR)

 

OCTET-STRING[4]

RO

{0}