0x90nF PAI Calibration Dates Ch.[n+1]

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0x8F (143dez)

90nF:01

Vendor U ±30 V

 

OCTET-STRING[4]

RO

{0}

90nF:02

Vendor U ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:03

Vendor U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:04

Vendor U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:05

Vendor U ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:06

Vendor U ±640 mV

 

OCTET-STRING[4]

RO

{0}

90nF:07

Vendor U ±320 mV

 

OCTET-STRING[4]

RO

{0}

90nF:08

Vendor U ±160 mV

 

OCTET-STRING[4]

RO

{0}

90nF:09

Vendor U ±80 mV

 

OCTET-STRING[4]

RO

{0}

90nF:0A

Vendor U ±40 mV

 

OCTET-STRING[4]

RO

{0}

90nF:0B

Vendor U ±20 mV

 

OCTET-STRING[4]

RO

{0}

90nF:0E

Vendor U 0..10  V

 

OCTET-STRING[4]

RO

{0}

90nF:0F

Vendor U 0..5  V

 

OCTET-STRING[4]

RO

{0}

90nF:81

User U ±30 V

 

OCTET-STRING[4]

RO

{0}

90nF:82

User U ±10 V

 

OCTET-STRING[4]

RO

{0}

90nF:83

User U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:84

User U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:85

User U ±1.25 V

 

OCTET-STRING[4]

RO

{0}

90nF:86

User U ±640 mV

 

OCTET-STRING[4]

RO

{0}

90nF:87

User U ±320 mV

 

OCTET-STRING[4]

RO

{0}

90nF:88

User U ±160 mV

 

OCTET-STRING[4]

RO

{0}

90nF:89

User U ±80 mV

 

OCTET-STRING[4]

RO

{0}

90nF:8A

User U ±40 mV

 

OCTET-STRING[4]

RO

{0}

90nF:8B

User U ±20 mV

 

OCTET-STRING[4]

RO

{0}

90nF:8E

User U 0..10 V

 

OCTET-STRING[4]

RO

{0}

90nF:8F

User U 0..5 V

 

OCTET-STRING[4]

RO

{0}