0x90nF PAI Calibration Dates Ch.[n+1]

Gültig für ELM3002-0205 (n = 1, 2)/ ELM3002-0405 (nur n = 1)

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0x86 (134dez)

90nF:02

Vendor U ±1200 V

 

OCTET-STRING[4]

RO

{0}

90nF:03

Vendor U ±600 V

 

OCTET-STRING[4]

RO

{0}

90nF:04

Vendor U ±360 V

 

OCTET-STRING[4]

RO

{0}

90nF:05

Vendor U ±60 V

 

OCTET-STRING[4]

RO

{0}

90nF:06

Vendor U ±1200 V with Extended Overrange

 

OCTET-STRING[4]

RO

{0}

90nF:82

User U ±1200 V

 

OCTET-STRING[4]

RO

{0}

90nF:83

User U ±600 V

 

OCTET-STRING[4]

RO

{0}

90nF:84

User U ±360 V

 

OCTET-STRING[4]

RO

{0}

90nF:85

User U ±60 V

 

OCTET-STRING[4]

RO

{0}

90nF:86

User U ±1200 V with Extended Overrange

 

OCTET-STRING[4]

RO

{0}

Gültig für ELM3002-0305 (n = 1, 2)/ ELM3002-0405 (nur n = 2)

0 ≤ n ≤ m, n+1 = Kanalnummer; m+1 = max. Anz. Kanäle:

Index (hex)

Name

Bedeutung

Datentyp

Flags

Default

90nF:0

PAI Calibration Dates Ch.[n+1]

 

UINT8

RO

0x86 (134dez)

90nF:01

Vendor U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:02

Vendor U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:03

Vendor U ±1 V

 

OCTET-STRING[4]

RO

{0}

90nF:04

Vendor U ±250 mV

 

OCTET-STRING[4]

RO

{0}

90nF:05

Vendor U ±150 mV

 

OCTET-STRING[4]

RO

{0}

90nF:06

Vendor U ±100 mV

 

OCTET-STRING[4]

RO

{0}

90nF:07

Vendor U ±60 mV

 

OCTET-STRING[4]

RO

{0}

90nF:81

User U ±5 V

 

OCTET-STRING[4]

RO

{0}

90nF:82

User U ±2.5 V

 

OCTET-STRING[4]

RO

{0}

90nF:83

User U ±1 V

 

OCTET-STRING[4]

RO

{0}

90nF:84

User U ±250 mV

 

OCTET-STRING[4]

RO

{0}

90nF:85

User U ±150 mV

 

OCTET-STRING[4]

RO

{0}

90nF:86

User U ±100 mV

 

OCTET-STRING[4]

RO

{0}

90nF:87

User U ±60 mV

 

OCTET-STRING[4]

RO

{0}