Typenübersicht Servo-Motorklemmen
EL7201-0010, Servo-Motorklemme (MDP742-Profil), OCT, 48 VDC, 2,8 Aeff
EL7201-0011, Servo-Motorklemme (DS402-Profil), OCT, 48 VDC, 2,8 Aeff
EL7211-0010, Servo-Motorklemme (MDP742-Profil), OCT, 48 VDC, 4,5 Aeff
EL7211-0011, Servo-Motorklemme (DS402-Profil), OCT, 48 VDC, 4,5 Aeff