Profilspezifische Objekte
Index 6000 FB Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6000:0 | FB Inputs Ch.1 |
| UINT8 | RO | 0x15 (21dez)) |
6000:0E | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez)) |
6000:0F | Input cycle counter |
| BIT2 | RO | 0x00 (0dez)) |
6000:11 | Position |
| UINT32 | RO | 0x00000000 (0dez)) |
6000:15 | Secondary position |
| UINT32 | RO | 0x00000000 (0dez)) |
Index 6001 FB Touch probe inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6001:0 | FB Touch probe inputs Ch.1 |
| UINT8 | RO | 0x18 (24dez)) |
6001:01 | TP1 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:02 | TP1 Pos value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:03 | TP1 Neg value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:08 | TP1 Input |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:09 | TP2 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:0A | TP2 Pos value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:0B | TP2 Neg value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:10 | TP2 Input |
| BOOLEAN | RO | 0x00 (0dez)) |
6001:11 | TP1 Pos position |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:12 | TP1 Neg position |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:13 | TP2 Pos position |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:14 | TP2 Neg position |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:15 | TP1 Pos timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:16 | TP1 Neg timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:17 | TP2 Pos timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6001:18 | TP2 Neg timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
Index 6010 DRV Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6010:0 | DRV Inputs Ch.1 |
| UINT8 | RO | 0x15 (21dez)) |
6010:01 | Statusword | Bit 0 : Ready to switch onBit 1 : Switched onBit 2 : Operation enabledBit 3 : FaultBit 4 : reservedBit 5 : reservedBit 6 : Switch on disabledBit 7 : WarningBit 8 + 9 : reservedBit 10 : TxPDOToggleBit 11 : Internal limit activeBit 12 : Drive follows the command valueBit 13 : Input cycle counterBit 14 - 15 : reserved | UINT16 | RO | 0x0000 (0dez)) |
6010:03 | Modes of operation display | erlaubte Werte:
| UINT8 | RO | 0x00 (0dez)) |
6010:06 | Following error actual value |
| INT32 | RO | 0x00000000 (0dez)) |
6010:07 | Velocity actual value |
| INT32 | RO | 0x00000000 (0dez)) |
6010:08 | Torque actual value |
| INT16 | RO | 0x0000 (0dez)) |
6010:12 | Info data 1 |
| UINT16 | RO | 0x0000 (0dez)) |
6010:13 | Info data 2 |
| UINT16 | RO | 0x0000 (0dez)) |
6010:14 | Info data 3 |
| UINT16 | RO | 0x0000 (0dez)) |
6010:15 | Torque limitation status | Bit 0 : Torque demand value is equal to ramp inputBit 1 : High velocity limit activeBit 2 : Low velocity limit activeBit 3 - 7 : reserved | UINT8 | RO | 0x00 (0dez)) |
Index 6020 DI Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6020:0 | DI Inputs Ch.1 |
| UINT8 | RO | 0x07 (7dez)) |
6020:01 | Input 1 |
| BOOLEAN | RO | 0x00 (0dez)) |
6020:02 | Input 2 |
| BOOLEAN | RO | 0x00 (0dez)) |
6020:05 | Encoder A |
| BOOLEAN | RO | 0x00 (0dez)) |
6020:06 | Encoder B |
| BOOLEAN | RO | 0x00 (0dez)) |
6020:07 | Encoder C |
| BOOLEAN | RO | 0x00 (0dez)) |
Index 6060 DMC Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6060:0 | DMC Inputs Ch.1 |
| UINT8 | RO | 0x3C (60dez)) |
6060:02 | DMC__FeedbackStatus__Latch extern valid |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:03 | DMC__FeedbackStatus__Set counter done |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:0D | DMC__FeedbackStatus__Status of extern latch |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:11 | DMC__DriveStatus__Ready to enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:12 | DMC__DriveStatus__Ready |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:13 | DMC__DriveStatus__Warning |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:14 | DMC__DriveStatus__Error |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:15 | DMC__DriveStatus__Moving positive |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:16 | DMC__DriveStatus__Moving negative |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:1C | DMC__DriveStatus__Digital input 1 |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:1D | DMC__DriveStatus__Digital input 2 |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:21 | DMC__PositioningStatus__Busy |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:22 | DMC__PositioningStatus__In-Target |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:23 | DMC__PositioningStatus__Warning |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:24 | DMC__PositioningStatus__Error |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:25 | DMC__PositioningStatus__Calibrated |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:26 | DMC__PositioningStatus__Accelerate |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:27 | DMC__PositioningStatus__Decelerate |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:28 | DMC__PositioningStatus__Ready to execute |
| BOOLEAN | RO | 0x00 (0dez)) |
6060:31 | DMC__Set position |
| INT64 | RO |
|
6060:32 | DMC__Set velocity |
| INT16 | RO | 0x0000 (0dez)) |
6060:33 | DMC__Actual drive time |
| UINT32 | RO | 0x00000000 (0dez)) |
6060:34 | DMC__Actual position lag |
| INT64 | RO |
|
6060:35 | DMC__Actual velocity |
| INT16 | RO | 0x0000 (0dez)) |
6060:36 | DMC__Actual position |
| INT64 | RO |
|
6060:37 | DMC__Error id |
| UINT32 | RO | 0x00000000 (0dez)) |
6060:38 | DMC__Input cycle counter |
| UINT8 | RO | 0x00 (0dez)) |
6060:39 | DMC__Channel id |
| UINT8 | RO | 0x00 (0dez)) |
6060:3A | DMC__Latch value |
| INT64 | RO |
|
6060:3B | DMC__Cyclic info data 1 |
| INT16 | RO | 0x0000 (0dez)) |
6060:3C | DMC__Cyclic info data 2 |
| INT16 | RO | 0x0000 (0dez)) |
Index 6100 FB Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6100:0 | FB Inputs Ch.2 |
| UINT8 | RO | 0x15 (21dez)) |
6100:0E | TxPDO State |
| BOOLEAN | RO | 0x00 (0dez)) |
6100:0F | Input cycle counter |
| BIT2 | RO | 0x00 (0dez)) |
6100:11 | Position |
| UINT32 | RO | 0x00000000 (0dez)) |
6100:15 | Secondary position |
| UINT32 | RO | 0x00000000 (0dez)) |
Index 6101 FB Touch probe inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6101:0 | FB Touch probe inputs Ch.2 |
| UINT8 | RO | 0x18 (24dez)) |
6101:01 | TP1 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:02 | TP1 Pos value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:03 | TP1 Neg value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:08 | TP1 Input |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:09 | TP2 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:0A | TP2 Pos value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:0B | TP2 Neg value stored |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:10 | TP2 Input |
| BOOLEAN | RO | 0x00 (0dez)) |
6101:11 | TP1 Pos position |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:12 | TP1 Neg position |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:13 | TP2 Pos position |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:14 | TP2 Neg position |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:15 | TP1 Pos timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:16 | TP1 Neg timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:17 | TP2 Pos timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
6101:18 | TP2 Neg timestamp |
| UINT32 | RO | 0x00000000 (0dez)) |
Index 6110 DRV Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6110:0 | DRV Inputs Ch.2 |
| UINT8 | RO | 0x15 (21dez)) |
6110:01 | Statusword | Bit 0 : Ready to switch onBit 1 : Switched onBit 2 : Operation enabledBit 3 : FaultBit 4 : reservedBit 5 : reservedBit 6 : Switch on disabledBit 7 : WarningBit 8 + 9 : reservedBit 10 : TxPDOToggleBit 11 : Internal limit activeBit 12 : Drive follows the command valueBit 13 : Input cycle counterBit 14 - 15 : reserved | UINT16 | RO | 0x0000 (0dez)) |
6110:03 | Modes of operation display | erlaubte Werte:
| UINT8 | RO | 0x00 (0dez)) |
6110:06 | Following error actual value |
| INT32 | RO | 0x00000000 (0dez)) |
6110:07 | Velocity actual value |
| INT32 | RO | 0x00000000 (0dez)) |
6110:08 | Torque actual value |
| INT16 | RO | 0x0000 (0dez)) |
6110:12 | Info data 1 |
| UINT16 | RO | 0x0000 (0dez)) |
6110:13 | Info data 2 |
| UINT16 | RO | 0x0000 (0dez)) |
6110:14 | Info data 3 |
| UINT16 | RO | 0x0000 (0dez)) |
6110:15 | Torque limitation status | Bit 0 : Torque demand value is equal to ramp inputBit 1 : High velocity limit activeBit 2 : Low velocity limit activeBit 3 - 7 : reserved | UINT8 | RO | 0x00 (0dez)) |
Index 6120 DI Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6120:0 | DI Inputs Ch.2 |
| UINT8 | RO | 0x07 (7dez)) |
6120:01 | Input 1 |
| BOOLEAN | RO | 0x00 (0dez)) |
6120:02 | Input 2 |
| BOOLEAN | RO | 0x00 (0dez)) |
6120:05 | Encoder A |
| BOOLEAN | RO | 0x00 (0dez)) |
6120:06 | Encoder B |
| BOOLEAN | RO | 0x00 (0dez)) |
6120:07 | Encoder C |
| BOOLEAN | RO | 0x00 (0dez)) |
Index 6160 DMC Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
6160:0 | DMC Inputs Ch.2 |
| UINT8 | RO | 0x3C (60dez)) |
6160:02 | DMC__FeedbackStatus__Latch extern valid |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:03 | DMC__FeedbackStatus__Set counter done |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:0D | DMC__FeedbackStatus__Status of extern latch |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:11 | DMC__DriveStatus__Ready to enable |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:12 | DMC__DriveStatus__Ready |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:13 | DMC__DriveStatus__Warning |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:14 | DMC__DriveStatus__Error |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:15 | DMC__DriveStatus__Moving positive |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:16 | DMC__DriveStatus__Moving negative |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:1C | DMC__DriveStatus__Digital input 1 |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:1D | DMC__DriveStatus__Digital input 2 |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:21 | DMC__PositioningStatus__Busy |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:22 | DMC__PositioningStatus__In-Target |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:23 | DMC__PositioningStatus__Warning |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:24 | DMC__PositioningStatus__Error |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:25 | DMC__PositioningStatus__Calibrated |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:26 | DMC__PositioningStatus__Accelerate |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:27 | DMC__PositioningStatus__Decelerate |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:28 | DMC__PositioningStatus__Ready to execute |
| BOOLEAN | RO | 0x00 (0dez)) |
6160:31 | DMC__Set position |
| INT64 | RO |
|
6160:32 | DMC__Set velocity |
| INT16 | RO | 0x0000 (0dez)) |
6160:33 | DMC__Actual drive time |
| UINT32 | RO | 0x00000000 (0dez)) |
6160:34 | DMC__Actual position lag |
| INT64 | RO |
|
6160:35 | DMC__Actual velocity |
| INT16 | RO | 0x0000 (0dez)) |
6160:36 | DMC__Actual position |
| INT64 | RO |
|
6160:37 | DMC__Error id |
| UINT32 | RO | 0x00000000 (0dez)) |
6160:38 | DMC__Input cycle counter |
| UINT8 | RO | 0x00 (0dez)) |
6160:39 | DMC__Channel id |
| UINT8 | RO | 0x00 (0dez)) |
6160:3A | DMC__Latch value |
| INT64 | RO |
|
6160:3B | DMC__Cyclic info data 1 |
| INT16 | RO | 0x0000 (0dez)) |
6160:3C | DMC__Cyclic info data 2 |
| INT16 | RO | 0x0000 (0dez)) |
Index 7001 FB Touch probe outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7001:0 | FB Touch probe outputs Ch.1 |
| UINT8 | RO | 0x0E (14dez)) |
7001:01 | TP1 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:02 | TP1 Continous |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:03 | TP1 Trigger mode |
| BIT2 | RO | 0x00 (0dez)) |
7001:05 | TP1 Enable pos edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:06 | TP1 Enable neg edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:09 | TP2 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:0A | TP2 Continous |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:0B | TP2 Trigger mode |
| BIT2 | RO | 0x00 (0dez)) |
7001:0D | TP2 Enable pos edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7001:0E | TP2 Enable neg edge |
| BOOLEAN | RO | 0x00 (0dez)) |
Index 7010 DRV Outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7010:0 | DRV Outputs Ch.1 |
| UINT8 | RO | 0x13 (19dez)) |
7010:01 | Controlword | Bit 0 : Switch onBit 1 : Enable voltageBit 2 : reservedBit 3 : Enable operationBit 4 - 6 : reservedBit 7 : Fault resetBit 8 - 15 : reserved | UINT16 | RO | 0x0000 (0dez)) |
7010:03 | Modes of operation | erlaubte Werte:
| UINT8 | RW | 0x08 (8dez)) |
7010:05 | Target position |
| UINT32 | RO | 0x00000000 (0dez)) |
7010:06 | Target velocity |
| INT32 | RO | 0x00000000 (0dez)) |
7010:09 | Target torque |
| INT16 | RO | 0x0000 (0dez)) |
7010:0A | Torque offset |
| INT16 | RO | 0x0000 (0dez)) |
7010:0B | Torque limitation |
| UINT16 | RW | 0x7FFF (32767dez)) |
7010:0E | Commutation angle |
| UINT16 | RO | 0x0000 (0dez)) |
7010:0F | Velocity offset |
| INT32 | RO | 0x00000000 (0dez)) |
7010:10 | Positive torque limit value |
| UINT16 | RW | 0x7FFF (32767dez)) |
7010:11 | Negative torque limit value |
| UINT16 | RW | 0x7FFF (32767dez)) |
7010:12 | Low velocity limit value |
| INT32 | RW | 0x00000000 (0dez)) |
7010:13 | High velocity limit value |
| INT32 | RW | 0x00000000 (0dez)) |
Index 7060 DMC Outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7060:0 | DMC Outputs Ch.1 |
| UINT8 | RO | 0x36 (54dez)) |
7060:02 | DMC__FeedbackControl__Enable latch extern on positive edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:03 | DMC__FeedbackControl__Set counter |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:04 | DMC__FeedbackControl__Enable latch extern on negative edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:11 | DMC__DriveControl__Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:12 | DMC__DriveControl__Reset |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:21 | DMC__PositioningControl__Execute |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:22 | DMC__PositioningControl__Emergency stop |
| BOOLEAN | RO | 0x00 (0dez)) |
7060:31 | DMC__Set counter value |
| INT64 | RO |
|
7060:32 | DMC__Target position |
| INT64 | RO |
|
7060:33 | DMC__Target velocity |
| INT16 | RO | 0x0000 (0dez)) |
7060:34 | DMC__Start type |
| UINT16 | RO | 0x0000 (0dez)) |
7060:35 | DMC__Target acceleration |
| UINT16 | RO | 0x0000 (0dez)) |
7060:36 | DMC__Target deceleration |
| UINT16 | RO | 0x0000 (0dez)) |
Index 7101 FB Touch probe outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7101:0 | FB Touch probe outputs Ch.2 |
| UINT8 | RO | 0x0E (14dez)) |
7101:01 | TP1 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:02 | TP1 Continous |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:03 | TP1 Trigger mode |
| BIT2 | RO | 0x00 (0dez)) |
7101:05 | TP1 Enable pos edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:06 | TP1 Enable neg edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:09 | TP2 Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:0A | TP2 Continous |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:0B | TP2 Trigger mode |
| BIT2 | RO | 0x00 (0dez)) |
7101:0D | TP2 Enable pos edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7101:0E | TP2 Enable neg edge |
| BOOLEAN | RO | 0x00 (0dez)) |
Index 7110 DRV Outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7110:0 | DRV Outputs Ch.2 |
| UINT8 | RO | 0x13 (19dez)) |
7110:01 | Controlword | Bit 0 : Switch onBit 1 : Enable voltageBit 2 : reservedBit 3 : Enable operationBit 4 - 6 : reservedBit 7 : Fault resetBit 8 - 15 : reserved | UINT16 | RO | 0x0000 (0dez)) |
7110:03 | Modes of operation | erlaubte Werte:
| UINT8 | RW | 0x08 (8dez)) |
7110:05 | Target position |
| UINT32 | RO | 0x00000000 (0dez)) |
7110:06 | Target velocity |
| INT32 | RO | 0x00000000 (0dez)) |
7110:09 | Target torque |
| INT16 | RO | 0x0000 (0dez)) |
7110:0A | Torque offset |
| INT16 | RO | 0x0000 (0dez)) |
7110:0B | Torque limitation |
| UINT16 | RW | 0x7FFF (32767dez)) |
7110:0E | Commutation angle |
| UINT16 | RO | 0x0000 (0dez)) |
7110:0F | Velocity offset |
| INT32 | RO | 0x00000000 (0dez)) |
7110:10 | Positive torque limit value |
| UINT16 | RW | 0x7FFF (32767dez)) |
7110:11 | Negative torque limit value |
| UINT16 | RW | 0x7FFF (32767dez)) |
7110:12 | Low velocity limit value |
| INT32 | RW | 0x00000000 (0dez)) |
7110:13 | High velocity limit value |
| INT32 | RW | 0x00000000 (0dez)) |
Index 7160 DMC Outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
7160:0 | DMC Outputs Ch.2 |
| UINT8 | RO | 0x36 (54dez)) |
7160:02 | DMC__FeedbackControl__Enable latch extern on positive edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:03 | DMC__FeedbackControl__Set counter |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:04 | DMC__FeedbackControl__Enable latch extern on negative edge |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:11 | DMC__DriveControl__Enable |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:12 | DMC__DriveControl__Reset |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:21 | DMC__PositioningControl__Execute |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:22 | DMC__PositioningControl__Emergency stop |
| BOOLEAN | RO | 0x00 (0dez)) |
7160:31 | DMC__Set counter value |
| INT64 | RO |
|
7160:32 | DMC__Target position |
| INT64 | RO |
|
7160:33 | DMC__Target velocity |
| INT16 | RO | 0x0000 (0dez)) |
7160:34 | DMC__Start type |
| UINT16 | RO | 0x0000 (0dez)) |
7160:35 | DMC__Target acceleration |
| UINT16 | RO | 0x0000 (0dez)) |
7160:36 | DMC__Target deceleration |
| UINT16 | RO | 0x0000 (0dez)) |
Index F000 Modular Device Profile
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular Device Profile | Allgemeine Informationen des Modular Device Profiles | UINT8 | RO | 0x02 (2dez)) |
F000:01 | Index distance | Indexabstand der Objekte der einzelnen Kanäle | UINT16 | RO | 0x0010 (16dez)) |
F000:02 | Maximum number of modules | Anzahl der Kanäle | UINT16 | RO | 0x0017 (23dez)) |
Index F008 Code word
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dez)) |
Index F010 Module Profile List
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module Profile List |
| UINT8 | RO | 0x17 (23dez)) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x00000201 (513dez)) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x000002E6 (742dez)) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x00000064 (100dez)) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:06 | SubIndex 006 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:07 | SubIndex 007 |
| UINT32 | RO | 0x000002EE (750dez)) |
F010:08 | SubIndex 008 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:09 | SubIndex 009 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0A | SubIndex 010 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0B | SubIndex 011 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0C | SubIndex 012 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0D | SubIndex 013 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0E | SubIndex 014 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:0F | SubIndex 015 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:10 | SubIndex 016 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:11 | SubIndex 017 |
| UINT32 | RO | 0x00000201 (513dez)) |
F010:12 | SubIndex 018 |
| UINT32 | RO | 0x000002E6 (742dez)) |
F010:13 | SubIndex 019 |
| UINT32 | RO | 0x00000064 (100dez)) |
F010:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:15 | SubIndex 021 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:16 | SubIndex 022 |
| UINT32 | RO | 0x00000000 (0dez)) |
F010:17 | SubIndex 023 |
| UINT32 | RO | 0x000002EE (750dez)) |
Index F081 Download revision
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision |
| UINT8 | RO | 0x01 (1dez)) |
F081:01 | Revision number |
| UINT32 | RW | 0x00000000 (0dez)) |
Index FB00 Command
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
FB00:0 | Command |
| UINT8 | RO | 0x03 (3dez)) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dez)) |
FB00:03 | Response |
| OCTET-STRING[6] | RO | {0} |
Index FB13 DRV Key code
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
FB13:0 | DRV Key code |
| UINT8 | RO | 0x01 (1dez)) |
FB13:01 | Code |
| OCTET-STRING[32] | RW | {0} |
Index FB40 Memory interface
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
---|---|---|---|---|---|
FB40:0 | Memory interface |
| UINT8 | RO | 0x03 (3dez)) |
FB40:01 | Address |
| UINT32 | RW | 0x00000000 (0dez)) |
FB40:02 | Length |
| UINT16 | RW | 0x0000 (0dez)) |
FB40:03 | Data |
| OCTET-STRING[8] | RW | {0} |