Standardobjekte (0x1000-0x1FFF)
Die Standardobjekte haben für alle EtherCAT-Slaves die gleiche Bedeutung.
Index 0x1000 Device type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Geräte-Typ des EtherCAT-Slaves: Das Lo-Word enthält das verwendete CoE Profil (5001). Das Hi-Word enthält das Modul Profil entsprechend des Modular Device Profile. | UINT32 | RO | 0x02581389 |
Index 0x1008 Device name
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Geräte-Name des EtherCAT-Slave | STRING | RO | EL60xx |
Index 0x1009 Hardware version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware-Version des EtherCAT-Slaves | STRING | RO | 00 |
Index 0x100A Software version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware-Version des EtherCAT-Slaves | STRING | RO | 01 |
Index 0x1018 Identity
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Informationen, um den Slave zu identifizieren | UINT8 | RO | 0x04 (4dez) |
1018:01 | Vendor ID | Hersteller-ID des EtherCAT-Slaves | UINT32 | RO | 0x00000002 (2dez) |
1018:02 | Product code | Produkt-Code des EtherCAT-Slaves | UINT32 | RO | EL6002: EL6022: |
1018:03 | Revision | Revisionsnummer des EtherCAT-Slaves, das Low-Word (Bit 0-15) kennzeichnet die Sonderklemmennummer, das High-Word (Bit 16-31) verweist auf die Gerätebeschreibung | UINT32 | RO | 0x00100000 (1048576dez) |
1018:04 | Serial number | Seriennummer des EtherCAT-Slaves, das Low-Byte (Bit 0-7) des Low-Words enthält das Produktionsjahr, das High-Byte (Bit 8-15) des Low-Words enthält die Produktionswoche, das High-Word (Bit 16-31) ist 0 | UINT32 | RO | 0x00000000 (0dez) |
Index 0x10F0 Backup parameter handling
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Informationen zum standardisierten Laden und Speichern der Backup Entries | UINT8 | RO | 0x01 (1dez) |
10F0:01 | Checksum | Checksumme über alle Backup-Entries des EtherCAT-Slaves | UINT32 | RO | 0x00000000 (0dez) |
Index 0x1600 COM RxPDO-Map Outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1600:0 | COM RxPDO-Map Outputs Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x1C (28dez) |
1600:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x01 (Transmit request)) | BOOLEAN | RO | 0x7000:01, 1 |
1600:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x02 (Receive accepted)) | BOOLEAN | RO | 0x7000:02, 1 |
1600:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x03 (Init request)) | BOOLEAN | RO | 0x7000:03, 1 |
1600:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x04 (Send continuous)) | BOOLEAN | RO | 0x7000:04, 1 |
1600:05 | SubIndex 0x005 | 5. PDO Mapping entry (4 bits align) | Align4 | RO | 0x0000:00, 4 |
1600:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x09 (Output length)) | UINT8 | RO | 0x7000:09, 8 |
1600:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x11 (Data Out 0)) | UINT8 | RO | 0x7000:11, 8 |
1600:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x12 (Data Out 1)) | UINT8 | RO | 0x7000:12, 8 |
1600:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x13 (Data Out 2)) | UINT8 | RO | 0x7000:13, 8 |
1600:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x14 (Data Out 3)) | UINT8 | RO | 0x7000:14, 8 |
1600:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x15 (Data Out 4)) | UINT8 | RO | 0x7000:15, 8 |
1600:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x16 (Data Out 5)) | UINT8 | RO | 0x7000:16, 8 |
1600:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x17 (Data Out 6)) | UINT8 | RO | 0x7000:17, 8 |
1600:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x18 (Data Out 7)) | UINT8 | RO | 0x7000:18, 8 |
1600:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x19 (Data Out 8)) | UINT8 | RO | 0x7000:19, 8 |
1600:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1A (Data Out 9)) | UINT8 | RO | 0x7000:1A, 8 |
1600:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1B (Data Out 10)) | UINT8 | RO | 0x7000:1B, 8 |
1600:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1C (Data Out 11)) | UINT8 | RO | 0x7000:1C, 8 |
1600:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1D (Data Out 12)) | UINT8 | RO | 0x7000:1D, 8 |
1600:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1E (Data Out 13)) | UINT8 | RO | 0x7000:1E, 8 |
1600:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1F (Data Out 14)) | UINT8 | RO | 0x7000:1F, 8 |
1600:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x20 (Data Out 15)) | UINT8 | RO | 0x7000:20, 8 |
1600:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x21 (Data Out 16)) | UINT8 | RO | 0x7000:21, 8 |
1600:18 | SubIndex 0x024 | 24. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x22 (Data Out 17)) | UINT8 | RO | 0x7000:22, 8 |
1600:19 | SubIndex 0x025 | 25. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x23 (Data Out 18)) | UINT8 | RO | 0x7000:23, 8 |
1600:1A | SubIndex 0x026 | 26. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x24 (Data Out 19)) | UINT8 | RO | 0x7000:24, 8 |
1600:1B | SubIndex 0x027 | 27. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x25 (Data Out 20)) | UINT8 | RO | 0x7000:25, 8 |
1600:1C | SubIndex 0x028 | 28. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x26 (Data Out 21)) | UINT8 | RO | 0x7000:26, 8 |
Index 0x1601 COM RxPDO-Map Outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1601:0 | COM RxPDO-Map Outputs Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x1C (28dez) |
1601:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x01 (Transmit request)) | BOOLEAN | RO | 0x7010:01, 1 |
1601:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x02 (Receive accepted)) | BOOLEAN | RO | 0x7010:02, 1 |
1601:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x03 (Init request)) | BOOLEAN | RO | 0x7010:03, 1 |
1601:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x04 (Send continuous)) | BOOLEAN | RO | 0x7010:04, 1 |
1601:05 | SubIndex 0x005 | 5. PDO Mapping entry (4 bits align) | Align4 | RO | 0x0000:00, 4 |
1601:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x09 (Output length)) | UINT8 | RO | 0x7010:09, 8 |
1601:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x11 (Data Out 0)) | UINT8 | RO | 0x7010:11, 8 |
1601:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x12 (Data Out 1)) | UINT8 | RO | 0x7010:12, 8 |
1601:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x13 (Data Out 2)) | UINT8 | RO | 0x7010:13, 8 |
1601:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x14 (Data Out 3)) | UINT8 | RO | 0x7010:14, 8 |
1601:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x15 (Data Out 4)) | UINT8 | RO | 0x7010:15, 8 |
1601:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x16 (Data Out 5)) | UINT8 | RO | 0x7010:16, 8 |
1601:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x17 (Data Out 6)) | UINT8 | RO | 0x7010:17, 8 |
1601:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x18 (Data Out 7)) | UINT8 | RO | 0x7010:18, 8 |
1601:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x19 (Data Out 8)) | UINT8 | RO | 0x7010:19, 8 |
1601:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1A (Data Out 9)) | UINT8 | RO | 0x7010:1A, 8 |
1601:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1B (Data Out 10)) | UINT8 | RO | 0x7010:1B, 8 |
1601:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1C (Data Out 11)) | UINT8 | RO | 0x7010:1C, 8 |
1601:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1D (Data Out 12)) | UINT8 | RO | 0x7010:1D, 8 |
1601:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1E (Data Out 13)) | UINT8 | RO | 0x7010:1E, 8 |
1601:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1F (Data Out 14)) | UINT8 | RO | 0x7010:1F, 8 |
1601:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x20 (Data Out 15)) | UINT8 | RO | 0x7010:20, 8 |
1601:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x21 (Data Out 16)) | UINT8 | RO | 0x7010:21, 8 |
1601:18 | SubIndex 0x024 | 24. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x22 (Data Out 17)) | UINT8 | RO | 0x7010:22, 8 |
1601:19 | SubIndex 0x025 | 25. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x23 (Data Out 18)) | UINT8 | RO | 0x7010:23, 8 |
1601:1A | SubIndex 0x026 | 26. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x24 (Data Out 19)) | UINT8 | RO | 0x7010:24, 8 |
1601:1B | SubIndex 0x027 | 27. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x25 (Data Out 20)) | UINT8 | RO | 0x7010:25, 8 |
1601:1C | SubIndex 0x028 | 28. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x26 (Data Out 21)) | UINT8 | RO | 0x7010:26, 8 |
Index 0x1604 COM RxPDO-Map Outputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1604:0 | COM RxPDO-Map Outputs Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x17 (23dez) |
1604:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x7001 (Ctrl Ch.1), entry 0x01 (Ctrl)) | UINT16 | RO | 0x7001:01, 16 |
1604:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x11 (Data Out 0)) | UINT8 | RO | 0x7000:11, 8 |
1604:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x12 (Data Out 1)) | UINT8 | RO | 0x7000:12, 8 |
1604:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x13 (Data Out 2)) | UINT8 | RO | 0x7000:13, 8 |
1604:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x14 (Data Out 3)) | UINT8 | RO | 0x7000:14, 8 |
1604:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x15 (Data Out 4)) | UINT8 | RO | 0x7000:15, 8 |
1604:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x16 (Data Out 5)) | UINT8 | RO | 0x7000:16, 8 |
1604:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x17 (Data Out 6)) | UINT8 | RO | 0x7000:17, 8 |
1604:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x18 (Data Out 7)) | UINT8 | RO | 0x7000:18, 8 |
1604:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x19 (Data Out 8)) | UINT8 | RO | 0x7000:19, 8 |
1604:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1A (Data Out 9)) | UINT8 | RO | 0x7000:1A, 8 |
1604:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1B (Data Out 10)) | UINT8 | RO | 0x7000:1B, 8 |
1604:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1C (Data Out 11)) | UINT8 | RO | 0x7000:1C, 8 |
1604:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1D (Data Out 12)) | UINT8 | RO | 0x7000:1D, 8 |
1604:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1E (Data Out 13)) | UINT8 | RO | 0x7000:1E, 8 |
1604:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x1F (Data Out 14)) | UINT8 | RO | 0x7000:1F, 8 |
1604:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x20 (Data Out 15)) | UINT8 | RO | 0x7000:20, 8 |
1604:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x21 (Data Out 16)) | UINT8 | RO | 0x7000:21, 8 |
1604:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x22 (Data Out 17)) | UINT8 | RO | 0x7000:22, 8 |
1604:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x23 (Data Out 18)) | UINT8 | RO | 0x7000:23, 8 |
1604:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x24 (Data Out 19)) | UINT8 | RO | 0x7000:24, 8 |
1604:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x25 (Data Out 20)) | UINT8 | RO | 0x7000:25, 8 |
1604:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x7000 (COM Outputs Ch.1), entry 0x26 (Data Out 21)) | UINT8 | RO | 0x7000:26, 8 |
Index 0x1605 COM RxPDO-Map Outputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1605:0 | COM RxPDO-Map Outputs Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x17 (23dez) |
1605:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x7011 (Ctrl Ch.2), entry 0x01 (Ctrl)) | UINT16 | RO | 0x7011:01, 16 |
1605:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x11 (Data Out 0)) | UINT8 | RO | 0x7010:11, 8 |
1605:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x12 (Data Out 1)) | UINT8 | RO | 0x7010:12, 8 |
1605:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x13 (Data Out 2)) | UINT8 | RO | 0x7010:13, 8 |
1605:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x14 (Data Out 3)) | UINT8 | RO | 0x7010:14, 8 |
1605:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x15 (Data Out 4)) | UINT8 | RO | 0x7010:15, 8 |
1605:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x16 (Data Out 5)) | UINT8 | RO | 0x7010:16, 8 |
1605:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x17 (Data Out 6)) | UINT8 | RO | 0x7010:17, 8 |
1605:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x18 (Data Out 7)) | UINT8 | RO | 0x7010:18, 8 |
1605:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x19 (Data Out 8)) | UINT8 | RO | 0x7010:19, 8 |
1605:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1A (Data Out 9)) | UINT8 | RO | 0x7010:1A, 8 |
1605:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1B (Data Out 10)) | UINT8 | RO | 0x7010:1B, 8 |
1605:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1C (Data Out 11)) | UINT8 | RO | 0x7010:1C, 8 |
1605:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1D (Data Out 12)) | UINT8 | RO | 0x7010:1D, 8 |
1605:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1E (Data Out 13)) | UINT8 | RO | 0x7010:1E, 8 |
1605:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x1F (Data Out 14)) | UINT8 | RO | 0x7010:1F, 8 |
1605:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x20 (Data Out 15)) | UINT8 | RO | 0x7010:20, 8 |
1605:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x21 (Data Out 16)) | UINT8 | RO | 0x7010:21, 8 |
1605:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x22 (Data Out 17)) | UINT8 | RO | 0x7010:22, 8 |
1605:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x23 (Data Out 18)) | UINT8 | RO | 0x7010:23, 8 |
1605:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x24 (Data Out 19)) | UINT8 | RO | 0x7010:24, 8 |
1605:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x25 (Data Out 20)) | UINT8 | RO | 0x7010:25, 8 |
1605:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x7010 (COM Outputs Ch.2), entry 0x26 (Data Out 21)) | UINT8 | RO | 0x7010:26, 8 |
Index 0x1A00 COM TxPDO-Map Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | COM TxPDO-Map Inputs Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x1F (31dez) |
1A00:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x01 (Transmit accepted)) | BOOLEAN | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x02 (Receive request)) | BOOLEAN | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x03 (Init accepted)) | BOOLEAN | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x04 (Buffer full)) | BOOLEAN | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x05 (Parity error)) | BOOLEAN | RO | 0x6000:05, 1 |
1A00:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x06 (Framing error)) | BOOLEAN | RO | 0x6000:06, 1 |
1A00:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x07 (Overrun error)) | BOOLEAN | RO | 0x6000:07, 1 |
1A00:08 | SubIndex 0x008 | 8. PDO Mapping entry (1 bits align) | Align1 | RO | 0x0000:00, 1 |
1A00:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x09 (Input length)) | UINT8 | RO | 0x6000:09, 8 |
1A00:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x11 (Data In 0)) | UINT8 | RO | 0x6000:11, 8 |
1A00:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x12 (Data In 1)) | UINT8 | RO | 0x6000:12, 8 |
1A00:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x13 (Data In 2)) | UINT8 | RO | 0x6000:13, 8 |
1A00:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x14 (Data In 3)) | UINT8 | RO | 0x6000:14, 8 |
1A00:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x15 (Data In 4)) | UINT8 | RO | 0x6000:15, 8 |
1A00:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x16 (Data In 5)) | UINT8 | RO | 0x6000:16, 8 |
1A00:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x17 (Data In 6)) | UINT8 | RO | 0x6000:17, 8 |
1A00:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x18 (Data In 7)) | UINT8 | RO | 0x6000:18, 8 |
1A00:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x19 (Data In 8)) | UINT8 | RO | 0x6000:19, 8 |
1A00:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1A (Data In 9)) | UINT8 | RO | 0x6000:1A, 8 |
1A00:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1B (Data In 10)) | UINT8 | RO | 0x6000:1B, 8 |
1A00:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1C (Data In 11)) | UINT8 | RO | 0x6000:1C, 8 |
1A00:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1D (Data In 12)) | UINT8 | RO | 0x6000:1D, 8 |
1A00:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1E (Data In 13)) | UINT8 | RO | 0x6000:1E, 8 |
1A00:18 | SubIndex 0x024 | 24. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1F (Data In 14)) | UINT8 | RO | 0x6000:1F, 8 |
1A00:19 | SubIndex 0x025 | 25. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x20 (Data In 15)) | UINT8 | RO | 0x6000:20, 8 |
1A00:1A | SubIndex 0x026 | 26. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x21 (Data In 16)) | UINT8 | RO | 0x6000:21, 8 |
1A00:1B | SubIndex 0x027 | 27. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x22 (Data In 17)) | UINT8 | RO | 0x6000:22, 8 |
1A00:1C | SubIndex 0x028 | 28. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x23 (Data In 18)) | UINT8 | RO | 0x6000:23, 8 |
1A00:1D | SubIndex 0x029 | 29. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x24 (Data In 19)) | UINT8 | RO | 0x6000:24, 8 |
1A00:1E | SubIndex 0x030 | 30. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x25 (Data In 20)) | UINT8 | RO | 0x6000:25, 8 |
1A00:1F | SubIndex 0x031 | 31. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x26 (Data In 21)) | UINT8 | RO | 0x6000:26, 8 |
Index 0x1A01 COM TxPDO-Map Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | COM TxPDO-Map Inputs Ch.2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x1F (31dez) |
1A01:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x01 (Transmit accepted)) | BOOLEAN | RO | 0x6010:01, 1 |
1A01:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x02 (Receive request)) | BOOLEAN | RO | 0x6010:02, 1 |
1A01:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x03 (Init accepted)) | BOOLEAN | RO | 0x6010:03, 1 |
1A01:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x04 (Buffer full)) | BOOLEAN | RO | 0x6010:04, 1 |
1A01:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x05 (Parity error)) | BOOLEAN | RO | 0x6010:05, 1 |
1A01:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x06 (Framing error)) | BOOLEAN | RO | 0x6010:06, 1 |
1A01:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x07 (Overrun error)) | BOOLEAN | RO | 0x6010:07, 1 |
1A01:08 | SubIndex 0x008 | 8. PDO Mapping entry (1 bits align) | Align1 | RO | 0x0000:00, 1 |
1A01:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x09 (Input length)) | UINT8 | RO | 0x6010:09, 8 |
1A01:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x11 (Data In 0)) | UINT8 | RO | 0x6010:11, 8 |
1A01:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x12 (Data In 1)) | UINT8 | RO | 0x6010:12, 8 |
1A01:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x13 (Data In 2)) | UINT8 | RO | 0x6010:13, 8 |
1A01:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x14 (Data In 3)) | UINT8 | RO | 0x6010:14, 8 |
1A01:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x15 (Data In 4)) | UINT8 | RO | 0x6010:15, 8 |
1A01:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x16 (Data In 5)) | UINT8 | RO | 0x6010:16, 8 |
1A01:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x17 (Data In 6)) | UINT8 | RO | 0x6010:17, 8 |
1A01:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x18 (Data In 7)) | UINT8 | RO | 0x6010:18, 8 |
1A01:12 | SubIndex 0x018 | 18. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x19 (Data In 8)) | UINT8 | RO | 0x6010:19, 8 |
1A01:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1A (Data In 9)) | UINT8 | RO | 0x6010:1A, 8 |
1A01:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1B (Data In 10)) | UINT8 | RO | 0x6010:1B, 8 |
1A01:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1C (Data In 11)) | UINT8 | RO | 0x6010:1C, 8 |
1A01:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1D (Data In 12)) | UINT8 | RO | 0x6010:1D, 8 |
1A01:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1E (Data In 13)) | UINT8 | RO | 0x6010:1E, 8 |
1A01:18 | SubIndex 0x024 | 24. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1F (Data In 14)) | UINT8 | RO | 0x6010:1F, 8 |
1A01:19 | SubIndex 0x025 | 25. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x20 (Data In 15)) | UINT8 | RO | 0x6010:20, 8 |
1A01:1A | SubIndex 0x026 | 26. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x21 (Data In 16)) | UINT8 | RO | 0x6010:21, 8 |
1A01:1B | SubIndex 0x027 | 27. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x22 (Data In 17)) | UINT8 | RO | 0x6010:22, 8 |
1A01:1C | SubIndex 0x028 | 28. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x23 (Data In 18)) | UINT8 | RO | 0x6010:23, 8 |
1A01:1D | SubIndex 0x029 | 29. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x24 (Data In 19)) | UINT8 | RO | 0x6010:24, 8 |
1A01:1E | SubIndex 0x030 | 30. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x25 (Data In 20)) | UINT8 | RO | 0x6010:25, 8 |
1A01:1F | SubIndex 0x031 | 31. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x26 (Data In 21)) | UINT8 | RO | 0x6010:26, 8 |
Index 0x1A04 COM TxPDO-Map Inputs Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | COM TxPDO-Map Inputs Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x17 (23dez) |
1A04:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x6001 (Status Ch.1), entry 0x01 (Status)) | UINT16 | RO | 0x6001:01, 16 |
1A04:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x11 (Data In 0)) | UINT8 | RO | 0x6000:11, 8 |
1A04:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x12 (Data In 1)) | UINT8 | RO | 0x6000:12, 8 |
1A04:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x13 (Data In 2)) | UINT8 | RO | 0x6000:13, 8 |
1A04:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x14 (Data In 3)) | UINT8 | RO | 0x6000:14, 8 |
1A04:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x15 (Data In 4)) | UINT8 | RO | 0x6000:15, 8 |
1A04:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x16 (Data In 5)) | UINT8 | RO | 0x6000:16, 8 |
1A04:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x17 (Data In 6)) | UINT8 | RO | 0x6000:17, 8 |
1A04:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x18 (Data In 7)) | UINT8 | RO | 0x6000:18, 8 |
1A04:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x19 (Data In 8)) | UINT8 | RO | 0x6000:19, 8 |
1A04:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1A (Data In 9)) | UINT8 | RO | 0x6000:1A, 8 |
1A04:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1B (Data In 10)) | UINT8 | RO | 0x6000:1B, 8 |
1A04:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1C (Data In 11)) | UINT8 | RO | 0x6000:1C, 8 |
1A04:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1D (Data In 12)) | UINT8 | RO | 0x6000:1D, 8 |
1A04:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1E (Data In 13)) | UINT8 | RO | 0x6000:1E, 8 |
1A04:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x1F (Data In 14)) | UINT8 | RO | 0x6000:1F, 8 |
1A04:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x20 (Data In 15)) | UINT8 | RO | 0x6000:20, 8 |
1A04:12 | SubIndex 0x018 | 17. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x21 (Data In 16)) | UINT8 | RO | 0x6000:21, 8 |
1A04:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x22 (Data In 17)) | UINT8 | RO | 0x6000:22, 8 |
1A04:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x23 (Data In 18)) | UINT8 | RO | 0x6000:23, 8 |
1A04:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x24 (Data In 19)) | UINT8 | RO | 0x6000:24, 8 |
1A04:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x25 (Data In 20)) | UINT8 | RO | 0x6000:25, 8 |
1A04:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x6000 (COM Inputs Ch.1), entry 0x26 (Data In 21)) | UINT8 | RO | 0x6000:26, 8 |
Index 0x1A05 COM TxPDO-Map Inputs Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | COM TxPDO-Map Inputs Ch.2 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x17 (23dez) |
1A05:01 | SubIndex 0x001 | 1. PDO Mapping entry (object 0x6011 (Status Ch.2), entry 0x01 (Status)) | UINT16 | RO | 0x6011:01, 16 |
1A05:02 | SubIndex 0x002 | 2. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x11 (Data In 0)) | UINT8 | RO | 0x6010:11, 8 |
1A05:03 | SubIndex 0x003 | 3. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x12 (Data In 1)) | UINT8 | RO | 0x6010:12, 8 |
1A05:04 | SubIndex 0x004 | 4. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x13 (Data In 2)) | UINT8 | RO | 0x6010:13, 8 |
1A05:05 | SubIndex 0x005 | 5. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x14 (Data In 3)) | UINT8 | RO | 0x6010:14, 8 |
1A05:06 | SubIndex 0x006 | 6. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x15 (Data In 4)) | UINT8 | RO | 0x6010:15, 8 |
1A05:07 | SubIndex 0x007 | 7. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x16 (Data In 5)) | UINT8 | RO | 0x6010:16, 8 |
1A05:08 | SubIndex 0x008 | 8. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x17 (Data In 6)) | UINT8 | RO | 0x6010:17, 8 |
1A05:09 | SubIndex 0x009 | 9. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x18 (Data In 7)) | UINT8 | RO | 0x6010:18, 8 |
1A05:0A | SubIndex 0x010 | 10. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x19 (Data In 8)) | UINT8 | RO | 0x6010:19, 8 |
1A05:0B | SubIndex 0x011 | 11. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1A (Data In 9)) | UINT8 | RO | 0x6010:1A, 8 |
1A05:0C | SubIndex 0x012 | 12. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1B (Data In 10)) | UINT8 | RO | 0x6010:1B, 8 |
1A05:0D | SubIndex 0x013 | 13. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1C (Data In 11)) | UINT8 | RO | 0x6010:1C, 8 |
1A05:0E | SubIndex 0x014 | 14. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1D (Data In 12)) | UINT8 | RO | 0x6010:1D, 8 |
1A05:0F | SubIndex 0x015 | 15. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1E (Data In 13)) | UINT8 | RO | 0x6010:1E, 8 |
1A05:10 | SubIndex 0x016 | 16. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x1F (Data In 14)) | UINT8 | RO | 0x6010:1F, 8 |
1A05:11 | SubIndex 0x017 | 17. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x20 (Data In 15)) | UINT8 | RO | 0x6010:20, 8 |
1A05:12 | SubIndex 0x018 | 17. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x21 (Data In 16)) | UINT8 | RO | 0x6010:21, 8 |
1A05:13 | SubIndex 0x019 | 19. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x22 (Data In 17)) | UINT8 | RO | 0x6010:22, 8 |
1A05:14 | SubIndex 0x020 | 20. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x23 (Data In 18)) | UINT8 | RO | 0x6010:23, 8 |
1A05:15 | SubIndex 0x021 | 21. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x24 (Data In 19)) | UINT8 | RO | 0x6010:24, 8 |
1A05:16 | SubIndex 0x022 | 22. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x25 (Data In 20)) | UINT8 | RO | 0x6010:25, 8 |
1A05:17 | SubIndex 0x023 | 23. PDO Mapping entry (object 0x6010 (COM Inputs Ch.2), entry 0x26 (Data In 21)) | UINT8 | RO | 0x6010:26, 8 |
Index 0x1C00 Sync manager type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Benutzung der Sync Manager | UINT8 | RO | 0x04 (4dez) |
1C00:01 | SubIndex 0x001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dez) |
1C00:02 | SubIndex 0x002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dez) |
1C00:03 | SubIndex 0x003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dez) |
1C00:04 | SubIndex 0x004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dez) |
Index 0x1C12 RxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x04 (4dez) |
1C12:01 | SubIndex 0x001 | 1. zugeordnete RxPDO (enthält den Index 0xdes zugehörigen RxPDO Mapping Objekts) | UINT16 | RO | 0x1600 (5632dez) |
1C12:02 | SubIndex 0x002 | 2. zugeordnete RxPDO (enthält den Index 0xdes zugehörigen RxPDO Mapping Objekts) | UINT16 | RO | 0x1601 (5633dez) |
Index 0x1C13 TxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RO | 0x04 (4dez) |
1C13:01 | SubIndex 0x001 | 1. zugeordnete TxPDO (enthält den Index 0xdes zugehörigen TxPDO Mapping Objekts) | UINT16 | RO | 0x1A00 (6656dez) |
1C13:02 | SubIndex 0x002 | 2. zugeordnete TxPDO (enthält den Index 0xdes zugehörigen TxPDO Mapping Objekts) | UINT16 | RO | 0x1A01 (6657dez) |
Index 0x1C32 SM output parameter
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronisierungsparameter der Outputs | UINT8 | RO | 0x20 (32dez) |
1C32:01 | Sync mode | Aktuelle Synchronisierungsbetriebsart:
| UINT16 | RW | 0x0000 (0dez) |
1C32:02 | Cycle time | Zykluszeit (in ns):
| UINT32 | RW | 0x0003D090 (250000dez) |
1C32:03 | Shift time | Zeit zwischen SYNC0 Event und Ausgabe der Outputs (in ns, nur DC-Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:04 | Sync modes supported | Unterstützte Synchronisierungsbetriebsarten:
| UINT16 | RO | 0xC007 (49159dez) |
1C32:05 | Minimum cycle time | Minimale Zykluszeit (in ns) | UINT32 | RO | 0x00004E20 (20000dez) |
1C32:06 | Calc and copy time | Minimale Zeit zwischen SYNC0 und SYNC1 Event (in ns, nur DC-Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:08 | Command |
Die Entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 werden mit den maximal gemessenen Werten aktualisiert. | UINT16 | RW | 0x0000 (0dez) |
1C32:09 | Delay time | Zeit zwischen SYNC1 Event und Ausgabe der Outputs (in ns, nur DC-Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C32:0B | SM event missed counter | Anzahl der ausgefallenen SM-Events im OPERATIONAL (nur im DC Mode) | UINT16 | RO | 0x0000 (0dez) |
1C32:0C | Cycle exceeded counter | Anzahl der Zykluszeitverletzungen im OPERATIONAL (Zyklus wurde nicht rechtzeitig fertig bzw. der nächste Zyklus kam zu früh) | UINT16 | RO | 0x0000 (0dez) |
1C32:0D | Shift too short counter | Anzahl der zu kurzen Abstände zwischen SYNC0 und SYNC1 Event (nur im DC Mode) | UINT16 | RO | 0x0000 (0dez) |
1C32:20 | Sync error | Im letzten Zyklus war die Synchronisierung nicht korrekt (Ausgänge wurden zu spät ausgegeben, nur im DC Mode) | BOOLEAN | RO | 0x00 (0dez) |
Index 0x1C33 SM input parameter
|
Index (hex) |
Name |
Bedeutung |
Datentyp |
Flags |
Default |
|---|---|---|---|---|---|
|
1C33:0 |
SM input parameter |
Synchronisierungsparameter der Inputs |
UINT8 |
RO |
0x20 (32dez) |
|
1C33:01 |
Sync mode |
Aktuelle Synchronisierungsbetriebsart:
|
UINT16 |
RW |
0x0000 (0dez) |
|
1C33:02 |
Cycle time |
wie 1C32:02 |
UINT32 |
RW |
0x0003D090 (250000dez) |
|
1C33:03 |
Shift time |
Zeit zwischen SYNC0-Event und Einlesen der Inputs (in ns, nur DC-Mode) |
UINT32 |
RO |
0x00000000 (0dez) |
|
1C33:04 |
Sync modes supported |
Unterstützte Synchronisierungsbetriebsarten:
|
UINT16 |
RO |
0xC007 (49159dez) |
|
1C33:05 |
Minimum cycle time |
wie 1C32:05 |
UINT32 |
RO |
0x00004E20 (20000dez) |
|
1C33:06 |
Calc and copy time |
Zeit zwischen Einlesen der Eingänge und Verfügbarkeit der Eingänge für den Master (in ns, nur DC-Mode) |
UINT32 |
RO |
0x00000000 (0dez) |
|
1C33:08 |
Command |
wie 1C32:08 |
UINT16 |
RW |
0x0000 (0dez) |
|
1C33:09 |
Delay time |
Zeit zwischen SYNC1-Event und Einlesen der Eingänge (in ns, nur DC-Mode) |
UINT32 |
RO |
0x00000000 (0dez) |
|
1C33:0B |
SM event missed counter |
wie 1C32:11 |
UINT16 |
RO |
0x0000 (0dez) |
|
1C33:0C |
Cycle exceeded counter |
wie 1C32:12 |
UINT16 |
RO |
0x0000 (0dez) |
|
1C33:0D |
Shift too short counter |
wie 1C32:13 |
UINT16 |
RO |
0x0000 (0dez) |
|
1C33:20 |
Sync error |
wie 1C32:32 |
BOOLEAN |
RO |
0x00 (0dez) |