Kommando-Objekt
Index FB00 DCM Command
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DCM Command | Max. Subindex | UINT8 | RO | 0x03 (3dez) |
FB00:01 | Request | reserviert | OCTET-STRING[2] | RW | {0} |
FB00:02 | Status | 0: Finished, no error, no response | UINT8 | RO | 0x00 (0dez) |
1: Finished, no error, response | |||||
2: Finished, error, no response | |||||
3: Finished, error, response | |||||
255: Executing | |||||
FB00:03 | Response | abhängig vom Request | OCTET-STRING[4] | RO | {0} |