Standardobjekte (0x1000-0x1FFF)
Die Standardobjekte haben für alle EtherCAT-Slaves die gleiche Bedeutung.
Index 1000 Device type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Geräte-Typ des EtherCAT-Slaves:
| UINT32 | RO | 0x01F51389 (32838537dez) |
Index 1008 Device name
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Geräte-Name des EtherCAT-Slave | STRING | RO | EJ5002 |
Index 1009 Hardware version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware-Version des EtherCAT-Slaves | STRING | RO | 00 |
Index 100A Software version
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware-Version des EtherCAT-Slaves | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Informationen, um den Slave zu identifizieren | UINT8 | RO | 0x04 (4dez) |
1018:01 | Vendor ID | Hersteller-ID des EtherCAT-Slaves | UINT32 | RO | 0x00000002 (2dez) |
1018:02 | Product code | Produkt-Code des EtherCAT-Slaves | UINT32 | RO | 0x138A2852 (327821394dez) |
1018:03 | Revision | Revisionsnummer des EtherCAT-Slaves:
| UINT32 | RO | 0x00000000 (0dez) |
1018:04 | Serial number | Seriennummer des EtherCAT-Slaves:
| UINT32 | RO | 0x00000000 (0dez) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Informationen zum standardisierten Laden und Speichern der Backup‑Entries | UINT8 | RO | 0x01 (1dez) |
10F0:01 | Checksum | Checksumme über alle Backup‑Entries des EtherCAT‑Slaves | UINT32 | RO | 0x00000000 (0dez) |
Index 1A00 SSI TxPDO-Map Inputs
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | SSI TxPDO-Map Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | 0x09 (9dez) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x01 (Data error)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x02 (Frame error)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x03 (Power failure)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x04 (Data mismatch)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (SSI Inputs) entry 0x0E) (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (SSI Inputs) entry 0x0F) (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (SSI Inputs) entry 0x10) (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A01 SSI TxPDO-Map Inputs
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | SSI TxPDO-Map Inputs | PDO Mapping TxPDO 2 | UINT8 | RO | 0x09 (9dez) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x01 (Data error)) | UINT32 | RO | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x02 (Frame error)) | UINT32 | RO | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x03 (Power failure)) | UINT32 | RO | 0x6010:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x04 (Data mismatch)) | UINT32 | RO | 0x6010:04, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x0E (Sync error)) | UINT32 | RO | 0x6010:0E, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (SSI Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Benutzung der Sync Manager | UINT8 | RO | 0x04 (4dez) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dez) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dez) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dez) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dez) |
Index 1C12 RxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x00 (0dez) |
Index 1C13 TxPDO assign
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RO | 0x02 (2dez) |
1C13:01 | SubIndex 001 | 1. zugeordnete TxPDO (enthält den Index des zugehörigen TxPDO Mapping Objekts) | UINT16 | RO | 0x1A00 (6656dez) |
1C13:02 | SubIndex 002 | 2. zugeordnete TxPDO (enthält den Index des zugehörigen TxPDO Mapping Objekts) | UINT16 | RO | 0x1A01 (6657dez) |
Index 1C33 SM input parameter
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronisierungsparameter der Inputs | UINT8 | RO | 0x20 (32dez) |
1C33:01 | Sync mode | Aktuelle Synchronisierungsbetriebsart:
| UINT16 | RW | 0x0022 (34dez) |
1C33:02 | Cycle time | Zykluszeit (in ns):
| UINT32 | RW | 0x000F4240 (1000000dez) |
1C33:03 | Shift time | Zeit zwischen SYNC0‑Event und Einlesen der Inputs (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:04 | Sync modes supported | Unterstützte Synchronisierungsbetriebsarten:
| UINT16 | RO | 0xC00B (49163dez) |
1C33:05 | Minimum cycle time | Minimale Zykluszeit (in ns) | UINT32 | RO | 0x0001D4C0 (120000dez) |
1C33:06 | Calc and copy time | Zeit zwischen Einlesen der Eingänge und Verfügbarkeit der Eingänge für den Master (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:07 | Minimum delay time | Min. Zeit zwischen SYNC1‑Event und Einlesen der Eingänge (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:08 | Command | Mit diesem Eintrag kann eine Messung der real benötigten Prozessdatenbereitstellungszeit durchgeführt werden.
Die Entries 0x1C33:03, 0x1C33:06, 0x1C33:09 werden mit den maximal gemessenen Werten aktualisiert. | UINT16 | RW | 0x0000 (0dez) |
1C33:09 | Maximum Delay time | Zeit zwischen SYNC1‑Event und Einlesen der Eingänge (in ns, nur DC‑Mode) | UINT32 | RO | 0x00000000 (0dez) |
1C33:0B | SM event missed counter | Anzahl der ausgefallenen SM-Events im OPERATIONAL (nur im DC‑Mode) | UINT16 | RO | 0x0000 (0dez) |
1C33:0C | Cycle exceeded counter | Anzahl der Zykluszeitverletzungen im OPERATIONAL (Zyklus wurde nicht rechtzeitig fertig bzw. der nächste Zyklus kam zu früh) | UINT16 | RO | 0x0000 (0dez) |
1C33:0D | Shift too short counter | Anzahl zu kurzer Abstände zwischen SYNC0 und SYNC1 Event (nur im DC‑Mode) | UINT16 | RO | 0x0000 (0dez) |
1C33:20 | Sync error | Im letzten Zyklus war die Synchronisierung nicht korrekt (Ausgänge wurden zu spät ausgegeben, nur im DC‑Mode) | BOOLEAN | RO | 0x00 (0dez) |