1Ann | Mapping TxPDO
Index 1A00 ENC TxPDO-Map Status Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x18 (24dez) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x06 (Status of input status)) | UINT32 | RO | 0x6000:06, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A00:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x12 (Latch extern 2 valid)) | UINT32 | RO | 0x6002:12, 1 |
1A00:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x13 (Direction inversion detected)) | UINT32 | RO | 0x6002:13, 1 |
1A00:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x14 (Status of extern latch)) | UINT32 | RO | 0x6002:14, 1 |
1A00:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6002:15, 1 |
1A00:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A00:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A00:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 32 |
1A00:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x22 (Latch value 2)) | UINT32 | RO | 0x6000:22, 32 |
Index 1A01 ENC TxPDO-Map Status Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x18 (24dez) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x06 (Status of input status)) | UINT32 | RO | 0x6000:06, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A01:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A01:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A01:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A01:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1) entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A01:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A01:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A01:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A01:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x12 (Latch extern 2 valid)) | UINT32 | RO | 0x6002:12, 1 |
1A01:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x13 (Direction inversion detected)) | UINT32 | RO | 0x6002:13, 1 |
1A01:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x14 (Status of extern latch)) | UINT32 | RO | 0x6002:14, 1 |
1A01:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6002:15, 1 |
1A01:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A01:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 |
1A01:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 16 |
1A01:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x22 (Latch value 2)) | UINT32 | RO | 0x6000:22, 16 |
Index 1A02 ENC TxPDO-Map Status Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | ENC TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x17 (23dez) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A02:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A02:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A02:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A02:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A02:11 | SubIndex 017 | 17. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:12 | SubIndex 018 | 18. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:13 | SubIndex 019 | 19. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A02:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6002:15, 1 |
1A02:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A02:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A02:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 32 |
Index 1A03 ENC TxPDO-Map Status Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | ENC TxPDO-Map Status Compact Ch.1 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x17 (23dez) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A03:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A03:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A03:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A03:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A03:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A03:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A03:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A03:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A03:11 | SubIndex 017 | 17. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:12 | SubIndex 018 | 18. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:13 | SubIndex 019 | 19. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A03:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6002:15, 1 |
1A03:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A03:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 |
1A03:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 16 |
Index 1A04 ENC TxPDO-Map Status Counter Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | ENC TxPDO-Map Status Counter Ch.1 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x09 (9dez) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A04:08 | SubIndex 008 | 8. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
1A04:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A05 ENC TxPDO-Map Status Compact Counter Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | ENC TxPDO-Map Status Compact Counter Ch.1 | PDO Mapping TxPDO 6 | UINT8 | RO | 0x09 (9dez) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6002:0D, 1 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6002:0E, 1 |
1A05:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6002:0F, 2 |
1A05:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6002 (ENC Inputs status Ch.1), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6002:11, 1 |
1A05:08 | SubIndex 008 | 8. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
1A05:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A06 ENC TxPDO-Map Status Legacy Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | ENC TxPDO-Map Status Legacy Ch.1 | PDO Mapping TxPDO 7 | UINT8 | RO | 0x12 (18dez) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A06:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x06 (Status of input status)) | UINT32 | RO | 0x6000:06, 1 |
1A06:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A06:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A06:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A06:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A06:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A06:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A06:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6000:0D, 1 |
1A06:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0E (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A06:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A06:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A06:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A06:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 32 |
Index 1A07 ENC TxPDO-Map Status Compact Legacy Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A07:0 | ENC TxPDO-Map Status Compact Legacy Ch.1 | PDO Mapping TxPDO 8 | UINT8 | RO | 0x12 (18dez) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 |
1A07:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A07:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 |
1A07:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 |
1A07:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x06 (Status of input status)) | UINT32 | RO | 0x6000:06, 1 |
1A07:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A07:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A07:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A07:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A07:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A07:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6000:0C, 1 |
1A07:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6000:0D, 1 |
1A07:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0E (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A07:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A07:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A07:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 |
1A07:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 16 |
Index 1A08 ENC TxPDO-Map Frequency Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A08:0 | ENC TxPDO-Map Frequency Ch.1 | PDO Mapping TxPDO 9 | UINT8 | RO | 0x01 (1dez) |
1A08:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6000:13, 32 |
Index 1A09 ENC TxPDO-Map Frequency Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A09:0 | ENC TxPDO-Map Frequency Compact Ch.1 | PDO Mapping TxPDO 10 | UINT8 | RO | 0x01 (1dez) |
1A09:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6000:13, 16 |
Index 1A0A ENC TxPDO-Map Period Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A0A:0 | ENC TxPDO-Map Period Ch.1 | PDO Mapping TxPDO 11 | UINT8 | RO | 0x01 (1dez) |
1A0A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x14 (Period value)) | UINT32 | RO | 0x6000:14, 32 |
Index 1A0B ENC TxPDO-Map Period Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A0B:0 | ENC TxPDO-Map Period Compact Ch.1 | PDO Mapping TxPDO 12 | UINT8 | RO | 0x01 (1dez) |
1A0B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x14 (Period value)) | UINT32 | RO | 0x6000:14, 16 |
Index 1A0C ENC TxPDO-Map Duty Cycle Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A0C:0 | ENC TxPDO-Map Duty Cycle Ch.1 | PDO Mapping TxPDO 13 | UINT8 | RO | 0x03 (3dez) |
1A0C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x23 (Duty cycle)) | UINT32 | RO | 0x6000:23, 16 |
1A0C:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x24 (Duty cycle min)) | UINT32 | RO | 0x6000:24, 16 |
1A0C:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x23 (Duty cycle max)) | UINT32 | RO | 0x6000:25, 16 |
Index 1A0D ENC TxPDO-Map Timestamp Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A0D:0 | ENC TxPDO-Map Timestamp Ch.1 | PDO Mapping TxPDO 14 | UINT8 | RO | 0x04 (4dez) |
1A0D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x16 (Timestamp)) | UINT32 | RO | 0x6000:16, 64 |
1A0D:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x1F (Timestamp C)) | UINT32 | RO | 0x6000:1F, 64 |
1A0D:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x20 (Timestamp latch)) | UINT32 | RO | 0x6000:20, 64 |
1A0D:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x20 (Timestamp latch 2)) | UINT32 | RO | 0x6000:21, 64 |
Index 1A0E ENC TxPDO-Map Timestamp Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A0E:0 | ENC TxPDO-Map Timestamp Compact Ch.1 | PDO Mapping TxPDO 15 | UINT8 | RO | 0x04 (4dez) |
1A0E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x16 (Timestamp)) | UINT32 | RO | 0x6000:16, 32 |
1A0E:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x1F (Timestamp C)) | UINT32 | RO | 0x6000:1F, 32 |
1A0E:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x20 (Timestamp latch)) | UINT32 | RO | 0x6000:20, 32 |
1A0E:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x20 (Timestamp latch 2)) | UINT32 | RO | 0x6000:21, 32 |
Index 1A11 ENC TxPDO-Map Status Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | ENC TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 16 | UINT8 | RO | 0x17 (23dez) |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6010:02, 1 |
1A11:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A11:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6010:04, 1 |
1A11:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6010:05, 1 |
1A11:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6010:07, 1 |
1A11:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:09 | SubIndex 009 | 9. PDO Mapping entry (object object 0x6010 (ENC Inputs Ch.2), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 |
1A11:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 |
1A11:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6010:0C, 1 |
1A11:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6012:0D, 1 |
1A11:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6012:0E, 1 |
1A11:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6012:0F, 2 |
1A11:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6012:11, 1 |
1A11:11 | SubIndex 017 | 17. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:12 | SubIndex 018 | 18. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:13 | SubIndex 019 | 19. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A11:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6012:15, 1 |
1A11:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A11:16 | SubIndex 022 | 22. PDO Mapping entry (object object 0x6010 (ENC Inputs Ch.2), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 32 |
1A11:17 | SubIndex 023 | 23. PDO Mapping entry (object object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:12, 32 |
Index 1A12 ENC TxPDO-Map Status Compact Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | ENC TxPDO-Map Status Compact Ch.2 | PDO Mapping TxPDO 17 | UINT8 | RO | 0x17 (23dez |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6010:02, 1 |
1A12:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A12:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6010:04, 1 |
1A12:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6010:05, 1 |
1A12:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6010:07, 1 |
1A12:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 |
1A12:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 |
1A12:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0C (Status of input gate)) | UINT32 | RO | 0x6010:0C, 1 |
1A12:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6012:0D, 1 |
1A12:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6012:0E, 1 |
1A12:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6012:0F, 2 |
1A12:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6012:11, 1 |
1A12:11 | SubIndex 017 | 17. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:12 | SubIndex 018 | 18. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:13 | SubIndex 019 | 19. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A12:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x15 (Counter value out of range)) | UINT32 | RO | 0x6012:15, 1 |
1A12:15 | SubIndex 021 | 21. PDO Mapping entry (11 bit align) | UINT32 | RO | 0x0000:00, 11 |
1A12:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 16 |
1A12:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:12, 16 |
Index 1A13 ENC TxPDO-Map Status Counter Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | ENC TxPDO-Map Status Counter Ch.2 | PDO Mapping TxPDO 18 | UINT8 | RO | 0x09 (9dez) |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A13:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A13:03 | SubIndex 003 | 3. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A13:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6012:0D, 1 |
1A13:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6012:0E, 1 |
1A13:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6012:0F, 2 |
1A13:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6012:11, 1 |
1A13:08 | SubIndex 008 | 8. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
1A13:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:11, 32 |
Index 1A14 ENC TxPDO-Map Status Compact Counter Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | ENC TxPDO-Map Status Compact Counter Ch.2 | PDO Mapping TxPDO 19 | UINT8 | RO | 0x09 (9dez) |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A14:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A14:03 | SubIndex 003 | 3. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A14:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6012:0D, 1 |
1A14:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6012:0E, 1 |
1A14:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6012:0F, 2 |
1A14:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6012 (ENC Inputs status Ch.2), entry 0x11 (Software gate valid)) | UINT32 | RO | 0x6012:11, 1 |
1A14:08 | SubIndex 008 | 8. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
1A14:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A17 ENC TxPDO-Map Frequency Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A17:0 | ENC TxPDO-Map Frequency Ch.2 | PDO Mapping TxPDO 20 | UINT8 | RO | 0x01 (1dez) |
1A17:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6010:13, 32 |
Index 1A18 ENC TxPDO-Map Frequency Compact Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A18:0 | ENC TxPDO-Map Timestamp Ch.2 | PDO Mapping TxPDO 21 | UINT8 | RO | 0x04 (4dez) |
1A18:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6010:13, 16 |
Index 1A19 ENC TxPDO-Map Period Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A19:0 | ENC TxPDO-Map Period Ch.2 | PDO Mapping TxPDO 22 | UINT8 | RO | 0x01 (1dez) |
1A19:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x14 (Period value)) | UINT32 | RO | 0x6010:14, 32 |
Index 1A1A ENC TxPDO-Map Period Compact Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A1A:0 | ENC TxPDO-Map Period Ch.2 | PDO Mapping TxPDO 23 | UINT8 | RO | 0x01 (1dez) |
1A1A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x14 (Period value)) | UINT32 | RO | 0x6010:14, 16 |