0x1A10–0x1A17 | Mapping AI TxPDO Standard/Compact (Real32)
Index 1A10 AI TxPDO-Map Standard (Real32) Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | AI TxPDO-Map Standard (Real32) Ch.1 | PDO Mapping TxPDO 17 | UINT8 | RO | 0x0E (14dez) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x09 (Steady State)) | UINT32 | RO | 0x6000:09, 1 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0D (Warning)) | UINT32 | RO | 0x6000:0D, 1 |
1A10:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A10:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A10:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A10:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A11 AI TxPDO-Map Compact (Real32) Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | AI TxPDO-Map Compact (Real32) Ch.1 | PDO Mapping TxPDO 18 | UINT8 | RO | 0x01 (1dez) |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A12 AI TxPDO-Map Standard (Real32) Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | AI TxPDO-Map Standard (Real32) Ch.2 | PDO Mapping TxPDO 19 | UINT8 | RO | 0x0E (14dez) |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A12:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A12:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A12:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A12:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x07 (Error)) | UINT32 | RO | 0x610:07, 1 |
1A12:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A12:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x09 (Steady State)) | UINT32 | RO | 0x6010:09, 1 |
1A12:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A12:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A12:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0D (Warning)) | UINT32 | RO | 0x6010:0D, 1 |
1A12:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A12:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A12:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A12:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A13 AI TxPDO-Map Compact (Real32) Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | AI TxPDO-Map Compact (Real32) Ch.2 | PDO Mapping TxPDO 20 | UINT8 | RO | 0x01 (1dez) |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A14 AI TxPDO-Map Standard (Real32) Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | AI TxPDO-Map Standard (Real32) Ch.3 | PDO Mapping TxPDO 21 | UINT8 | RO | 0x0E (14dez) |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x01 (Underrange)) | UINT32 | RO | 0x6020:01, 1 |
1A14:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x02 (Overrange)) | UINT32 | RO | 0x6020:02, 1 |
1A14:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6020:03, 2 |
1A14:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6020:05, 2 |
1A14:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x07 (Error)) | UINT32 | RO | 0x610:07, 1 |
1A14:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A14:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x09 (Steady State)) | UINT32 | RO | 0x6020:09, 1 |
1A14:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A14:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6020:0C, 1 |
1A14:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x0D (Warning)) | UINT32 | RO | 0x6020:0D, 1 |
1A14:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A14:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6020:0F, 1 |
1A14:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A14:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6020:13, 32 |
Index 1A15 AI TxPDO-Map Compact (Real32) Ch.3
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A15:0 | AI TxPDO-Map Compact (Real32) Ch.3 | PDO Mapping TxPDO 22 | UINT8 | RO | 0x01 (1dez) |
1A15:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6020 (AI Inputs Ch. 3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6020:13, 32 |
Index 1A16 AI TxPDO-Map Standard (Real32) Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A16:0 | AI TxPDO-Map Standard (Real32) Ch.4 | PDO Mapping TxPDO 23 | UINT8 | RO | 0x0E (14dez) |
1A16:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x01 (Underrange)) | UINT32 | RO | 0x6030:01, 1 |
1A16:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x02 (Overrange)) | UINT32 | RO | 0x6030:02, 1 |
1A16:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6030:03, 2 |
1A16:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6030:05, 2 |
1A16:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x07 (Error)) | UINT32 | RO | 0x610:07, 1 |
1A16:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A16:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x09 (Steady State)) | UINT32 | RO | 0x6030:09, 1 |
1A16:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A16:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6030:0C, 1 |
1A16:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x0D (Warning)) | UINT32 | RO | 0x6030:0D, 1 |
1A16:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A16:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6030:0F, 1 |
1A16:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A16:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6030:13, 32 |
Index 1A17 AI TxPDO-Map Compact (Real32) Ch.4
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A17:0 | AI TxPDO-Map Compact (Real32) Ch.4 | PDO Mapping TxPDO 24 | UINT8 | RO | 0x01 (1dez) |
1A17:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6030 (AI Inputs Ch. 4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6030:13, 32 |