0x1A20–0x1A23 | Mapping AI TxPDO Cycle Counter/Output Status
Index 1A20 AI TxPDO-Map Cycle Counter Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | AI TxPDO-Map Cycle Counter Ch.1 | PDO Mapping TxPDO 33 | UINT8 | RO | 0x01 (1dez) |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6000:14, 16 |
Index 1A21 AI TxPDO-Map Output Status Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A21:0 | AI TxPDO-Map Output Status Ch.1 | PDO Mapping TxPDO 34 | UINT8 | RO | 0x05 (5dez) |
1A21:01 | SubIndex 001 | 1. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A21:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6004 (AI Output Status Ch. 1), entry 0x07 (Error)) | UINT32 | RO | 0x6004:07, 1 |
1A21:03 | SubIndex 003 | 3. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A21:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6004 (AI Output Status Ch. 1), entry 0x0A (Output Overload)) | UINT32 | RO | 0x6004:0A, 1 |
1A21:05 | SubIndex 005 | 5. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
Index 1A22 AI TxPDO-Map Cycle Counter Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A22:0 | AI TxPDO-Map Cycle Counter Ch.2 | PDO Mapping TxPDO 35 | UINT8 | RO | 0x01 (1dez) |
1A22:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6010:14, 16 |
Index 1A23 AI TxPDO-Map Output Status Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A23:0 | AI TxPDO-Map Output Status Ch.2 | PDO Mapping TxPDO 36 | UINT8 | RO | 0x05 (5dez) |
1A23:01 | SubIndex 001 | 1. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A23:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6014 (AI Output Status Ch. 2), entry 0x07 (Error)) | UINT32 | RO | 0x6014:07, 1 |
1A23:03 | SubIndex 003 | 3. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A23:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6014 (AI Output Status Ch. 2), entry 0x0A (Output Overload)) | UINT32 | RO | 0x6014:0A, 1 |
1A23:05 | SubIndex 005 | 5. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |