0x1A00–0x1A03 | Mapping AI TxPDO Standard/Compact (INT16)
Index 1A00 AI TxPDO-Map Standard Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | AI TxPDO-Map Standard Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0E (14dez) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x09 (Steady State)) | UINT32 | RO | 0x6000:09, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0D (Warning)) | UINT32 | RO | 0x6000:0D, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A01 AI TxPDO-Map Compact Ch.1
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | AI TxPDO-Map Compact Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dez) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6000 (AI Inputs Ch. 1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A02 AI TxPDO-Map Standard Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | AI TxPDO-Map Standard Ch.2 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x0E (14dez) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x09 (Steady State)) | UINT32 | RO | 0x6010:09, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0D (Warning)) | UINT32 | RO | 0x6010:0D, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A02:0D | SubIndex 013 | 13. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A02:0E | SubIndex 014 | 14. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A03 AI TxPDO-Map Compact Ch.2
Index (hex) | Name | Bedeutung | Datentyp | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | AI TxPDO-Map Compact Ch.2 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dez) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (Index 0x6010 (AI Inputs Ch. 2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |