0x001E - UPS

0x001E - UPS 1:

Das Modul wird nicht von allen Geräten unterstützt.

UPS (uninterruptible power supply) / deutsch: USV (unterbrechungsfreie Stromversorgung)

Dieses Modul stellt USV-Informationen dar.

0x8nn0 - Module Header

SubIndex

Type

Name

Value

Type

Access

00

VAR

Len

 

UNSIGNED16

read-only

01

VAR

Address

0x001E 00nn

UNSIGNED32

read-only

02

VAR

Type

UPS

VISIBLE STRING

read-only

03

VAR

Name

UPS

VISIBLE STRING

read-only

04

VAR

Dev Type

0x001E 2710

UNSIGNED32

read-only

0x8nn1 - UPS Information

SubIndex

Type

Name

Type

Access

00

VAR

Len

UNSIGNED16

read-only

01

VAR

UPS Model

VISIBLE STRING

read-only

02

VAR

Vendor Name

VISIBLE STRING

read-only

03

VAR

Version

UNSIGNED8

read-only

04

VAR

Revision

UNSIGNED8

read-only

05

VAR

Build

UNSIGNED16

read-only

06

VAR

Serial Number

VISIBLE STRING

read-only

07

VAR

Power Status

UNSIGNED8

read-only

08

VAR

Communication Status

UNSIGNED8

read-only

09

VAR

Battery Status

UNSIGNED8

read-only

10

VAR

Battery Capacity (in %)

UNSIGNED8

read-only

11

VAR

Battery Runtime (in seconds)

UNSIGNED32

read-only

12

VAR

Persistent Power Fail Count

BOOLEAN

read-only

13

VAR

Power Fail Counter

UNSIGNED32

read-only

14

VAR

Fan Error

BOOLEAN

read-only

15

VAR

No Battery

BOOLEAN

read-only

16

VAR

Test Capacity

BOOLEAN

write-only

17

VAR

Battery Replace Date

VISIBLE STRING

read-only

18

VAR

Interval Service Status

BOOLEAN

read-only

Compatibility List

S-UPS

24V Beckhoff UPS/ 230V Beckhoff UPS

UPS Model

x

x

Vendor Name

x

x

Version

x

x

Revision

x

x

Build

x

x

Serial Number

 

x

Power Status

x

x

Communication Status

 

x

Battery Status

 

x

Battery Capacity (in %)

x

x

Battery Runtime (in seconds)

x

x

Persistent Power Fail Counter

x

x

Power Fail Counter

x

x

Fan Error

 

x

No Battery

 

x

Test Capacity

x

 

Battery Replace Date

 

x

Interval Service Status

 

x

UPS Model Info

1 = SUPS
2 = 24V Beckhoff USV and APC 230V USV

Power Status Info

0 = UNKNOWN
1 = ONLINE
2 = ONBATTERIES

Communication Status Info

0 = UNKOWN
1 = OK
2 = ERROR

Battery Status Info

0 = UNKNOWN
1 = OK
2 = CHANGE BATTERY

Persistent Power Fail Counter Info

TRUE = Power Fail Counter wird persistent gespeichert
FALSE = Power Fail Counter wird bei jedem Neustart zurückgesetzt

Test Capacity Info

"TestCapacity" aktualisiert "Battery Runtime (in seconds)". Schreiben Sie einen Wert, um den Test zu starten. Trennen Sie den Computer vom Stromnetz und warten Sie bis sich der Computer abschaltet. Starten Sie den Computer und lesen Sie "Battery Runtime (in seconds)".

Battery Replace Date Info

Datum des letzten Batteriewechsels.

Interval Service Status Info

Interval Service Status zeigt an, ob der konfigurierte Service Intervall abgelaufen ist.

0x8nn2 - UPS GPIO Pin Information

SubIndex

Type

Name

Type

Access

00

VAR

Len

UNSIGNED16

read-only

01

VAR

Address

UNSIGNED16

read-only

02

VAR

Offset

UNSIGNED8

read-only

03

VAR

Params

UNSIGNED8

read-only

Compatibility List

S-UPS

24V Beckhoff UPS/ 230V Beckhoff UPS

Address

x

 

Offset

x

 

Params

x

 

Systemvoraussetzung

MDP

Version 1.6 oder höher