FreeRTOS Error Codes
Die folgende Tabelle enthält eine Liste der FreeRTOS Error Codes.
Dezimal | Hexadezimal | Konstante | Beschreibung |
|---|---|---|---|
0 | 0x00000000 | pdFREERTOS_ERRNO_NONE | No such file or directory |
2 | 0x00000002 | pdFREERTOS_ERRNO_ENOENT | No such file or directory |
5 | 0x00000005 | pdFREERTOS_ERRNO_EIO | I/O error |
6 | 0x00000006 | pdFREERTOS_ERRNO_ENXIO | No such device or address |
9 | 0x00000009 | pdFREERTOS_ERRNO_EBADF | Bad file number |
10 | 0x0000000A | pdFREERTOS_ERRNO_EAGAIN | No more processes |
11 | 0x0000000B | pdFREERTOS_ERRNO_EWOULDBLOCK | Operation would block |
12 | 0x0000000C | pdFREERTOS_ERRNO_ENOMEM | Not enough core |
13 | 0x0000000D | pdFREERTOS_ERRNO_EACCES | Permission denied |
14 | 0x0000000E | pdFREERTOS_ERRNO_EFAULT | Bad address |
16 | 0x00000010 | pdFREERTOS_ERRNO_EBUSY | Mount device busy |
17 | 0x00000011 | pdFREERTOS_ERRNO_EEXIST | File exists |
18 | 0x00000012 | pdFREERTOS_ERRNO_EXDEV | Cross-device link |
19 | 0x00000013 | pdFREERTOS_ERRNO_ENODEV | No such device |
20 | 0x00000014 | pdFREERTOS_ERRNO_ENOTDIR | Not a directory |
21 | 0x00000015 | pdFREERTOS_ERRNO_EISDIR | Is a directory |
22 | 0x00000016 | pdFREERTOS_ERRNO_EINVAL | Invalid argument |
28 | 0x0000001C | pdFREERTOS_ERRNO_ENOSPC | No space left on device |
29 | 0x0000001D | pdFREERTOS_ERRNO_ESPIPE | Illegal seek |
30 | 0x0000001E | pdFREERTOS_ERRNO_EROFS | Read only file system |
42 | 0x0000002A | pdFREERTOS_ERRNO_EUNATCH | Protocol driver not attached |
50 | 0x00000032 | pdFREERTOS_ERRNO_EBADE | Invalid exchange |
79 | 0x0000004F | pdFREERTOS_ERRNO_EFTYPE | Inappropriate file type or format |
89 | 0x00000059 | pdFREERTOS_ERRNO_ENMFILE | No more files |
90 | 0x0000005A | pdFREERTOS_ERRNO_ENOTEMPTY | Directory not empty |
91 | 0x0000005B | pdFREERTOS_ERRNO_ENAMETOOLONG | File or path name too long |
95 | 0x0000005F | pdFREERTOS_ERRNO_EOPNOTSUPP | Operation not supported on transport endpoint |
105 | 0x00000069 | pdFREERTOS_ERRNO_ENOBUFS | No buffer space available |
109 | 0x0000006D | pdFREERTOS_ERRNO_ENOPROTOOPT | Protocol not available |
112 | 0x00000070 | pdFREERTOS_ERRNO_EADDRINUSE | Address already in use |
116 | 0x00000074 | pdFREERTOS_ERRNO_ETIMEDOUT | Connection timed out |
119 | 0x00000077 | pdFREERTOS_ERRNO_EINPROGRESS | Connection already in progress |
120 | 0x00000078 | pdFREERTOS_ERRNO_EALREADY | Socket already connected |
125 | 0x0000007D | pdFREERTOS_ERRNO_EADDRNOTAVAIL | Address not available |
127 | 0x0000007F | pdFREERTOS_ERRNO_EISCONN | Socket is already connected |
128 | 0x00000080 | pdFREERTOS_ERRNO_ENOTCONN | Socket is not connected |
135 | 0x00000087 | pdFREERTOS_ERRNO_ENOMEDIUM | No medium inserted |
138 | 0x0000008A | pdFREERTOS_ERRNO_EILSEQ | An invalid UTF-16 sequence was encountered |
140 | 0x0000008C | pdFREERTOS_ERRNO_ECANCELED | Operation cancelled |