32ED:x [SL] OCT Hiperface DSL Linear save electronic data sheet
With this command object the electronic data sheet can be saved in the encoder memory.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32ED (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
3 (0x03) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |