FEA0:1B Actual Main Loop Task Execution Time In Stop
| Description | Value | 
|---|---|
| Index | 0xFEA0 (Device) | 
| Subindex | 0x1B | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | ns | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |