F60B:0D Std Input
| Description | Value | 
|---|---|
| Index | 0xF60B (Device) | 
| Subindex | 0x0D | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit | 
| Revision | All |