E901:04 Watchdog Time
| Description | Value | 
|---|---|
| Index | 0xE901 (Device) | 
| Subindex | 0x04 | 
| Datatype | UINT16 | 
| Min. Value | 2 (0x0002) | 
| Default | 100 (0x0064) | 
| Max. Value | 60000 (0xEA60) | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |