E770:0E FSoE Master CRC_11
| Description | Value | 
|---|---|
| Index | 0xE770 (Device) | 
| Subindex | 0x0E | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Receive | 
| Revision | All |