E750:x FSOE Connection 6 Master Frame Elements
|
Description |
Value |
|---|---|
|
Index |
0xE750 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
16 (0x10) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- E750:01 FSoE Master Cmd
- E750:02 FSoE Master ConnID
- E750:03 FSoE Master CRC_0
- E750:04 FSoE Master CRC_1
- E750:05 FSoE Master CRC_2
- E750:06 FSoE Master CRC_3
- E750:07 FSoE Master CRC_4
- E750:08 FSoE Master CRC_5
- E750:09 FSoE Master CRC_6
- E750:0A FSoE Master CRC_7
- E750:0B FSoE Master CRC_8
- E750:0C FSoE Master CRC_9
- E750:0D FSoE Master CRC_10
- E750:0E FSoE Master CRC_11
- E750:0F FSoE Master CRC_12
- E750:10 FSoE Master CRC_13