E700:x FSOE Connection 1 Master Frame Elements
| Description | Value | 
|---|---|
| Index | 0xE700 (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 16 (0x10) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- E700:01 FSoE Master Cmd
- E700:02 FSoE Master ConnID
- E700:03 FSoE Master CRC_0
- E700:04 FSoE Master CRC_1
- E700:05 FSoE Master CRC_2
- E700:06 FSoE Master CRC_3
- E700:07 FSoE Master CRC_4
- E700:08 FSoE Master CRC_5
- E700:09 FSoE Master CRC_6
- E700:0A FSoE Master CRC_7
- E700:0B FSoE Master CRC_8
- E700:0C FSoE Master CRC_9
- E700:0D FSoE Master CRC_10
- E700:0E FSoE Master CRC_11
- E700:0F FSoE Master CRC_12
- E700:10 FSoE Master CRC_13