C3C3:18 Deviation Startup Position
| Description | Value | 
|---|---|
| Index | 0xC3C3 (Device) | 
| Subindex | 0x18 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |