C3C3:x Ch B SAFEDRIVEFEEDBACK Secondary Feedback Referencing Settings
|
Description |
Value |
|---|---|
|
Index |
0xC3C3 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
24 (0x18) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- C3C3:01 Operation Mode
- C3C3:11 Reference SafePostion Singleturn
- C3C3:12 Reference SafePosition Multiturn
- C3C3:13 Speed at Reference Position
- C3C3:14 Maximum Singleturn Referenced SafePosition
- C3C3:15 Maximum Multiturn Referenced SafePosition
- C3C3:16 Minimum Singleturn Referenced SafePosition
- C3C3:17 Minimum Multiturn Referenced SafePosition
- C3C3:18 Deviation Startup Position