C3C2:01 Operation Mode
| Description | Value | 
|---|---|
| Index | 0xC3C2 (Device) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT4) | 
| Min. Value | 
 | 
| Default | Referencing disabled (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 3 (0x03) | Manual Referencing | 
| 2 (0x02) | Automatic Referencing, Set Reference Position enabled | 
| 1 (0x01) | Automatic Referencing, Set Reference Position disabled | 
| 0 (0x00) | Referencing disabled |