C3C1:0D Maximum Safe Position Deviation
| Description | Value | 
|---|---|
| Index | 0xC3C1 (Device) | 
| Subindex | 0x0D | 
| Datatype | ENUM (UINT4) | 
| Min. Value | 
 | 
| Default | Default Value (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 15 (0x0F) | 16 Safe Position Increments | 
| 14 (0x0E) | 15 Safe Position Increments | 
| 13 (0x0D) | 14 Safe Position Increments | 
| 12 (0x0C) | 13 Safe Position Increments | 
| 11 (0x0B) | 12 Safe Position Increments | 
| 10 (0x0A) | 11 Safe Position Increments | 
| 9 (0x09) | 10 Safe Position Increments | 
| 8 (0x08) | 9 Safe Position Increments | 
| 7 (0x07) | 8 Safe Position Increments | 
| 6 (0x06) | 7 Safe Position Increments | 
| 5 (0x05) | 6 Safe Position Increments | 
| 4 (0x04) | 5 Safe Position Increments | 
| 3 (0x03) | 4 Safe Position Increments | 
| 2 (0x02) | 3 Safe Position Increments | 
| 1 (0x01) | 2 Safe Position Increments | 
| 0 (0x00) | Default Value |